Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

  • R8C/Lx Differences between Groups

R8C/Lx Differences between Groups

R8C/L3xC: Hi-performance Line with 40 MHz On-chip Oscillator, POR/LVD

Item Function R8C/L35C
Group
R8C/L36C
Group
R8C/L38C
Group
R8C/L3AC
Group
I/O Ports Programmable I/O ports 41 pins 52 pins 68 pins 88 pins
High current drive ports 5 pins 8 pins 8 pins 16 pins
Interrupts INT interrupt pins 5 pins 8 pins 8 pins 8 pins
Key input interrupt pins 4 pins 4 pins 8 pins 8 pins
Timers Timer RA output pin None 1 pin 1 pin 1 pin
Timer RB output pin None 1 pin 1 pin 1 pin
Timer RD I/O pin None None 8 pins 8 pins
Timer RE output pin None 1 pin 1 pin 1 pin
Timer RG I/O pin None None None 2 pins
Timer RG output pin None None None 2 pins
A/D Converter Analog input pin 10 pins 10 pins 16 pins 20 pins
LCD Drive
Control Circuit
LCD power supply 3 pins
(VL1, VL2, VL4)
4 pins
(VL1 to VL4)
4 pins
(VL1 to VL4)
4 pins
(VL1 to VL4)
Common output pins Max. 4 pins Max. 8 pins Max. 8 pins Max. 8 pins
Segment output pins Max. 24 pins Max. 32 pins Max. 48 pins Max. 56 pins
Packages 52-pin LQFP 64-pin LQFP 80-pin LQFP 100-pin LQFP/
100-pin QFP
Note: I/O ports are shared with I/O functions, such as interrupts or timers.

R8C/L3xM: Hi-performance Line with High-precision 40 MHz On-chip Oscillator, POR/LVD

Item Function R8C/L35M
Group
R8C/L36M
Group
R8C/L38M
Group
R8C/L3AM
Group
I/O Ports Programmable I/O ports 41 pins 52 pins 68 pins 88 pins
High current drive ports 5 pins 8 pins 8 pins 16 pins
Interrupts INT interrupt pins 5 pins 8 pins 8 pins 8 pins
Key input interrupt pins 4 pins 4 pins 8 pins 8 pins
Timer RA Timer RA output pin None 1 pin 1 pin 1 pin
Timer RB Timer RB output pin None 1 pin 1 pin 1 pin
Timer RD Timer RD I/O pin None None 8 pins 8 pins
Timer RE Timer RE output pin None 1 pin 1 pin 1 pin
Timer RG Timer RG I/O pin None None None 2 pins
Timer RG output pin None None None 2 pins
A/D Converter Analog input pin 12 pins 12 pins 16 pins 20 pins
LCD Drive
Control Circuit
LCD power supply 3 pins
(VL1, VL2, VL4)
4 pins
(VL1 to VL4)
4 pins
(VL1 to VL4)
4 pins
(VL1 to VL4)
Common output pins Max. 4 pins Max. 8 pins Max. 8 pins Max. 8 pins
Segment output pins Max. 24 pins Max. 32 pins Max. 48 pins Max. 56 pins
Packages 52-pin LQFP 64-pin LQFP 80-pin LQFP 100-pin LQFP/
100-pin QFP
Note: I/O ports are shared with I/O functions, such as interrupts or timers.

R8C/LAxA:
Super Low Power Line with 20 MHz On-chip Oscillator, POR/LVD, 1.8 V E/W Flash, Temps Sensor,
Gain Amplifier

Item Function R8C/LA3A
Group
R8C/LA5A
Group
R8C/LA6A
Group
R8C/LA8A
Group
I/O Ports Programmable I/O ports 26 pins 44 pins 56 pins 72 pins
High current drive ports 8 pins 8 pins 8 pins 10 pins
Interrupts INT interrupt pins 5 pins 6 pins 8 pins 8 pins
Timer RJ Timer RJ0 output pin None None None 1 pin
Timer RJ1 output pin None None None 1 pin
Timer RJ2 I/O pin None None None 1 pin
Timer RJ2 output pin None None None 1 pin
Timer RH Timer RH output pin None 1 pin 1 pin 1 pin
Serial Interface UART2 None None 1 pin 1 pin
A/D Converter Analog input pins 5 pins 7 pins 8 pins 12 pins
LCD Drive
Control Circuit
Segment output pins Max. 11 pins Max. 27 pins Max. 32 pins Max. 40 pins
Comparator B Analog input voltage 1 pin 2 pins 2 pins 2 pins
Reference input voltage 1 pin 2 pins 2 pins 2 pins
Clock XCIN pin Shared with
XIN pin
Dedicated pin Dedicated pin Dedicated pin
XCOUT pin Shared with
XOUT pin
Dedicated pin Dedicated pin Dedicated pin
Package 32-pin LQFP 52-pin LQFP 64-pin LQFP 80-pin LQFP
Note: I/O ports are shared with I/O functions, such as interrupts or timers.


Renesas Starter Kits

Try before you buy!
Evaluation Software Download


Software Library

Renesas Interactive
Premier online training website for Renesas products.

Renesas RULZ.com
Community site and gathering place for technical information


End of content

Back To Top