Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The R8C/3GC is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • 8-bit Real-Time Clock Timer (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 2channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 8 channels
  • 8-bit D/A Converter: 2
  • Comparator: 2
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 19 (incl. LED drive ports)
  • External Interrupt Pins: 7
  • : 4 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

14 matches
(1 to 14 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R5F213G2CNNP 1 8 24 1.8 Mass Production PWQN0024KC-A
(24PJS-A)
PDF R5F213G1CDSP 0.5 4 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G1CNSP 0.5 4 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G2CDSP 1 8 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G2CNSP 1 8 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G4CDSP 1.5 16 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G4CNSP 1.5 16 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G5CDSP 2 24 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G5CNSP 2 24 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G6CDSP 2.5 32 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G6CNSP 2.5 32 24 1.8 Mass Production PLSP0024JB-A
(24P2F-A)
PDF R5F213G4CNNP 1.5 16 24 1.8 Mass Production PWQN0024KC-A
(24PJS-A)
PDF R5F213G5CNNP 2 24 24 1.8 Mass Production PWQN0024KC-A
(24PJS-A)
PDF R5F213G6CNNP 2.5 32 24 1.8 Mass Production PWQN0024KC-A
(24PJS-A)

End of content

Back To Top