Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The R8C/36E, R8C/36F, R8C/36G, and R8C/36H are based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA0, RA1, and RB): 3
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD, RF, and RG): 5
  • 8-bit Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 3 channels
  • Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 2 channels (Timer RA0, RA1, UART0, UART1)
  • CAN Module compliant with ISO11898-1: 1 channel, 16 mailboxes (R8C/36E, /36F)
  • 10-bit A/D Converter: 16 channels
  • DTC (Data Transfer Controller): 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 59
  • External Interrupt Pins: 9
  • Data Flash with Background Operation (BGO) function: 4 KB (R8C/36E, /36G)

Key Applications:

  • Automotive, etc.

e-Learning

 

Product Lineup:

Loading...

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top