Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The R8C/35M is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC, RD): 3
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 3 channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 12 channels
  • 8-bit D/A Converter: 2
  • Comparator: 4
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, , Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 47 (incl. LED drive ports)
  • External Interrupt Pins: 9
  • : 4 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

14 matches
(1 to 14 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R5F21354MDFP 1.5 16 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21354MNFP 1.5 16 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21355MDFP 2 24 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21355MNFP 2 24 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21356MDFP 2.5 32 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21356MNFP 2.5 32 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21357MDFP 4 48 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21357MNFP 4 48 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21358MDFP 6 64 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F21358MNFP 6 64 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2135AMDFP 8 96 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2135AMNFP 8 96 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2135CMDFP 10 128 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)
PDF R5F2135CMNFP 10 128 52 1.8 Mass Production PLQP0052JA-A
(52P6A-A)


End of content

Back To Top