The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
R8C |
| Series |
R8C/3x |
| Group |
R8C/34W |
|
Memory
|
| Program memory |
48 KB Flash memory |
| RAM |
4 KB |
| Data Flash |
4 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
R8C (16-bit) |
| Max. Frequency |
20 MHz |
| On-chip Oscillator Freq. |
20 MHz, Low Speed Oscillator 125 kHz |
| Power-On Reset |
YES |
| Low Voltage Detection |
YES |
| DMA Remarks |
DTC x 1 ch |
| External Interrupt Pins |
9 |
| I/O Ports |
43 |
|
Timers
|
| 8-bit Timers |
3 ch |
| 16-bit Timers |
3 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
10 |
| 3-Phase PWM Output Function |
YES |
|
Analog
|
| A/D Converters |
10-bit x 12 ch |
|
Interfaces
|
| CAN |
1 ch |
| CSIs |
1 ch |
| UARTs |
2 ch |
| I2Cs |
1 ch |
| LIN |
1 ch |
| IEBus |
1 ch |
|
Operating Conditions
|
| Operating Voltage |
2.7 to 5.5 V |
| Operating Temperature |
-40 to 85 ℃ (Ambient Temperature) |
Order Information
Please inquire.
Package
| Package |
| Pins |
48 |
| Pin pitch |
0.5 mm |
| Package Type |
LFQFP |
| Body Size |
7x7 mm2 |
| Package drawing |
plqp0048kb_a |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.7 mm |
| Mass |
0.2 g |
| Renesas code |
PLQP0048KB-A (old: 48P6Q-A) |
| JEITA code |
P-LFQFP48-7x7-0.50 |