R8C/34W, R8C/34X, R8C/34Y, R8C/34Z
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
- Oscillation Parameters
Table 1. Specifications for R8C/34W Group
| Item | Function | Specification | |
|---|---|---|---|
| CPU | Central processing unit | R8C CPU core
| |
| Memory | ROM, RAM, Data Flash | See Product Lineup. | |
| Power Supply Voltage Detection | Voltage detection circuit |
| |
| I/O Ports | Programmable I/O ports |
| |
| Clock | Clock generation circuits |
| |
| Interrupts |
| ||
| Watchdog Timer |
| ||
| DTC (Data Transfer Controller) |
| ||
| Timer | Timer RA |
| |
| Timer RB |
| ||
| Timer RC |
| ||
| Timer RD |
| ||
| Timer RE |
| ||
| Serial Interface | UART0 | 1 channel Clock synchronous serial I/O, UART | |
| UART2 | 1 channel Clock synchronous serial I/O, UART, I2C mode (Simple I2C), IE mode (IE BUS), multiprocessor communication function | ||
| Synchronous Serial Communication Unit (SSU) | 1 channel | ||
| LIN Module | Hardware LIN: 1 (timer RA, UART0) | ||
| CAN Module | 1 channel, 16 Mailboxes (conforms to the ISO 11898-1) | ||
| A/D Converter | 10-bit resolution × 12 channels, includes sample and hold function, with sweep mode | ||
| Flash Memory |
| ||
| Operating Frequency/ Supply Voltage | f(XIN) = 20 MHz (VCC = 2.7 to 5.5 V) | ||
| Current Consumption | Typ. 7 mA (VCC = 5.0 V, f(XIN) = 20 MHz) | ||
| Operating Ambient Temperature | -40 to 85 degrees C (J version) -40 to 125 degrees C (K version)(1) | ||
| Package |
| ||
Note:
1. Specify the K version if K version functions are to be used.
Table 2. Specifications for R8C/34X Group
| Item | Function | Specification | |
|---|---|---|---|
| CPU | Central processing unit | R8C CPU core
| |
| Memory | ROM, RAM, Data Flash | See Product Lineup | |
| Power Supply Voltage Detection | Voltage detection circuit |
| |
| I/O Ports | Programmable I/O ports |
| |
| Clock | Clock generation circuits |
| |
| Interrupts |
| ||
| Watchdog Timer |
| ||
| DTC (Data Transfer Controller) |
| ||
| Timer | Timer RA |
| |
| Timer RB |
| ||
| Timer RC |
| ||
| Timer RD |
| ||
| Timer RE |
| ||
| Serial Interface | UART0 | 1 channel Clock synchronous serial I/O, UART | |
| UART2 | 1 channel Clock synchronous serial I/O, UART, I2C mode (Simple I2C), IE mode (IE BUS), multiprocessor communication function | ||
| Synchronous Serial Communication Unit (SSU) | 1 channel | ||
| LIN Module | Hardware LIN: 1 (timer RA, UART0) | ||
| CAN Module | 1 channel, 16 Mailboxes (conforms to the ISO 11898-1) | ||
| A/D Converter | 10-bit resolution × 12 channels, includes sample and hold function, with sweep mode | ||
| Flash Memory |
| ||
| Operating Frequency/ Supply Voltage | f(XIN) = 20 MHz (VCC = 2.7 to 5.5 V) | ||
| Current Consumption | Typ. 7 mA (VCC = 5.0 V, f(XIN) = 20 MHz) | ||
| Operating Ambient Temperature | -40 to 85 degrees C (J version) -40 to 125 degrees C (K version)(1) | ||
| Package |
| ||
Note:
1. Specify the K version if K version functions are to be used.
Table 3. Specifications for R8C/34Y Group
| Item | Function | Specification | |
|---|---|---|---|
| CPU | Central processing unit |
R8C CPU core
|
|
| Memory | ROM, RAM, Data Flash |
See Product Lineup. | |
| Power Supply Voltage Detection |
Voltage detection circuit |
|
|
| I/O Ports | Programmable I/O ports |
|
|
| Clock | Clock generation circuits |
|
|
| Interrupts |
|
||
| Watchdog Timer |
|
||
| DTC (Data Transfer Controller) |
|
||
| Timer | Timer RA |
|
|
| Timer RB |
|
||
| Timer RC |
|
||
| Timer RD |
|
||
| Timer RE |
|
||
| Serial Interface |
UART0 | 1 channel Clock synchronous serial I/O, UART |
|
| UART2 | 1 channel Clock synchronous serial I/O, UART, I2C mode (Simple I2C), IE mode (IE BUS), multiprocessor communication function |
||
| Synchronous Serial Communication Unit (SSU) |
1 channel | ||
| LIN Module | Hardware LIN: 1 (timer RA, UART0) | ||
| A/D Converter | 10-bit resolution × 12 channels, includes sample and hold function, with sweep mode |
||
| Flash Memory |
|
||
| Operating Frequency/ Supply Voltage |
f(XIN) = 20 MHz (VCC = 2.7 to 5.5 V) | ||
| Current Consumption | Typ. 7 mA (VCC = 5.0 V, f(XIN) = 20 MHz) | ||
| Operating Ambient Temperature | -40 to 85 degrees C (J version) -40 to 125 degrees C (K version)(1) |
||
| Package |
|
||
Note:
1. Specify the K version if K version functions are to be used.
Table 4. Specifications for R8C/34Z Group
| Item | Function | Specification | |
|---|---|---|---|
| CPU | Central processing unit |
R8C CPU core
|
|
| Memory | ROM, RAM, Data Flash |
See Product Lineup. | |
| Power Supply Voltage Detection |
Voltage detection circuit |
|
|
| I/O Ports | Programmable I/O ports |
|
|
| Clock | Clock generation circuits |
|
|
| Interrupts |
|
||
| Watchdog Timer |
|
||
| DTC (Data Transfer Controller) |
|
||
| Timer | Timer RA |
|
|
| Timer RB |
|
||
| Timer RC |
|
||
| Timer RD |
|
||
| Timer RE |
|
||
| Serial Interface |
UART0 | 1 channel Clock synchronous serial I/O, UART |
|
| UART2 | 1 channel Clock synchronous serial I/O, UART, I2C mode (Simple I2C), IE mode (IE BUS), multiprocessor communication function |
||
| Synchronous Serial Communication Unit (SSU) |
1 channel | ||
| LIN Module | Hardware LIN: 1 (timer RA, UART0) | ||
| A/D Converter | 10-bit resolution × 12 channels, includes sample and hold function, with sweep mode |
||
| Flash Memory |
|
||
| Operating Frequency/ Supply Voltage |
f(XIN) = 20 MHz (VCC = 2.7 to 5.5 V) | ||
| Current Consumption | Typ. 7 mA (VCC = 5.0 V, f(XIN) = 20 MHz) | ||
| Operating Ambient Temperature | -40 to 85 degrees C (J version) -40 to 125 degrees C (K version)(1) |
||
| Package |
|
||
Note:
1. Specify the K version if K version functions are to be used.
Japan English
