Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The R8C/32C is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RA and RB): 2
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • 8-bit Real-Time Clock Timer with compare match function (Timer RE): 1
  • UART/Clock Synchronous Serial Interface: 2 channels
  • I2C-bus Interface (IIC)/Synchronous Serial Communication Unit: 1 channel
  • LIN Module: 1 channel (Timer RA, UART0)
  • 10-bit A/D Converter: 4 channels
  • Comparator: 2
  • : 1 channel
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed), Sub Clock Generation Circuit
  • Oscillation Stop Detection Function
  • I/O Ports: 15 (incl. LED drive ports)
  • External Interrupt Pins: 7
  • : 4 KB

Key Applications:

  • Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

e-Learning

 

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R5F21321CDSP 0.5 4 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21321CNSP 0.5 4 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21322CDSP 1 8 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21322CNSP 1 8 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21324CDSP 1.5 16 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21324CNSP 1.5 16 20 1.8 Mass Production PLSP0020JB-A
(20P2F-A)

End of content

Back To Top