R5F21324CNSP
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | R8C | 8Bit A/D Converter |
- |
|---|---|---|---|
| Max. Freq (MHz) | 20 | 10Bit A/D Converter |
4 |
| Subclock | YES | 12Bit A/D Converter |
- |
| Bit Size | 16 | 16Bit A/D Converter |
- |
| Family | R8C | 8Bit D/A Converter |
- |
| Series | R8C/3x | 10Bit D/A Converter |
- |
| Group | R8C/32C | 12Bit D/A Converter |
- |
| Memory Management Unit |
NO | 16Bit D/A Converter |
- |
| Floating Point Unit | NO | Operating Ambient Temperature Max |
85 |
| RAM (KB) |
1.5 | Operating Ambient Temperature Min |
-20 |
| Program memory (KB) |
16 | CAN (Channels) | - |
| Pin Count | 20 | Ethernet | NO |
| Data Flash (KB) | 4 | USB HOST | NO |
| ROM Type | Flash memory | USB Function | NO |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 20 | I2C-bus | 2 |
| PLL | NO | Ext. address bus | - |
| RTC | YES | Ext. data bus (Bit) | - |
| Operating Voltage Max (V) |
5.5 | External Interrupt Pins |
7 |
| Operating Voltage Min |
1.8 | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | YES |
| Note2 | - | Power-On Reset | YES |
| I/O Ports CMOS I/O | 15 | DMAC | - |
| On-Chip Debug | YES | EXDMAC | - |
| 8-bit Timer | 3 | CSI | 0 |
| 16-bit Timer | 1 | UART | 2 |
| 32-bit Timer | - | Lin | - |
| Watchdog Timer | 1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output | 4(shared with TimerRB, TimerRC) |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| R5F21324CNSP#W4 | Mass Production | Tape & Reel | Pb free(SnCu) | - |
| R5F21324CNSP#U0 | Mass Production | Tube | Pb free(SnCu) | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLSP0020JB-A |
| Previous code | 20P2F-A |
| JEITA code | P-LSSOP20-4.4x6.5-0.65 |
| Name | LSSOP |
| Terminal count | 20 |
| Terminal pitch (mm) | 0.65 |
| Dimensions (mm) | 4.4x6.5 |
| Mass (g) [Reference value] |
0.1 |
| Mounting height (mm) [MAX] |
1.45 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb or Sn-Cu |
| Drawing Link | plsp0020jb_a |
| Mount pad | fig0004e |
Japan English
