Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU R8C 8Bit A/D
Converter
0
Max. Freq (MHz) 16 10Bit A/D
Converter
12
Subclock NO 12Bit
A/D Converter
0
Bit Size 16 16Bit A/D
Converter
0
Family R8C 8Bit D/A
Converter
0
Series R8C/2x 10Bit
D/A Converter
0
Group R8C/26 12Bit
D/A Converter
0
Memory
Management
Unit
NO 16Bit D/A
Converter
0
Floating Point Unit NO Operating Ambient
Temperature Max
125
RAM
(KB)
1.5 Operating Ambient
Temperature Min
-40
Program
memory (KB)
32 CAN (Channels) 0
Pin Count 32 Ethernet NO
Data Flash (KB) 0 USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG NO
Int. main oscillator freq 10 I2C-bus 1
PLL NO Ext. address bus 0
RTC NO Ext. data bus (Bit) 0
Operating
Voltage Max (V)
5.5 External
Interrupt Pins
7
Operating
Voltage Min
2.7 LCD
common/segment lines
0
Note1 - Low Voltage Detection YES
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 25 DMAC 0
On-Chip Debug YES EXDMAC 0
8-bit Timer 3 CSI 1
16-bit Timer 1 UART 2
32-bit Timer 0 Lin 1
Watchdog Timer 1 IEBus 0
Other timer - Remarks Automotive
PWM Output
(up to 8Bit)
4 Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 4(shared with TimerRB, TimerRC)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R5F21266KFP#W4 Mass Production Tape & Reel Pb free(SnCu) -
R5F21266KFP#U0 Mass Production Tray Pb free(SnCu) -

Package & Packing

Package
Renesas code PLQP0032GB-A
Previous code 32P6U-A
JEITA code P-LQFP32-7x7-0.80
Name LQFP
Terminal count 32
Terminal pitch (mm) 0.8
Dimensions (mm) 7x7
Mass (g)
[Reference value]
0.2
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Cu or Sn
Drawing Link plqp0032gb_a
Mount pad fig0009e
Packing
Container
Custom tray
tray1041
Container
JEDEC tray
tray0031
Packing
Custom Tray Complete dry pack
tray-D
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2041

End of content

Back To Top