Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU R8C 8Bit A/D
Converter
-
Max. Freq (MHz) 20 10Bit A/D
Converter
12
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family R8C 8Bit D/A
Converter
-
Series R8C/2x 10Bit
D/A Converter
-
Group R8C/25 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
85
RAM
(KB)
3 Operating Ambient
Temperature Min
-20
Program
memory (KB)
64 CAN (Channels) -
Pin Count 52 Ethernet NO
Data Flash (KB) 2 USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 20 I2C-bus 1
PLL NO Ext. address bus -
RTC YES Ext. data bus (Bit) -
Operating
Voltage Max (V)
5.5 External
Interrupt Pins
8
Operating
Voltage Min
2.2 LCD
common/segment lines
-
Note1 - Low Voltage Detection YES
Note2 - Power-On Reset YES
I/O Ports CMOS I/O 41 DMAC -
On-Chip Debug YES EXDMAC -
8-bit Timer 3 CSI 0
16-bit Timer 2 UART 2
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 7(shared with TimerRB, TimerRD)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R5F21258SNFP#X6 Mass Production Tape & Reel Pb free(pure-Sn) -
R5F21258SNFP#V2 Mass Production Tray Pb free(pure-Sn) -

Package & Packing

Package
Renesas code PLQP0052JA-A
Previous code 52P6A-A
JEITA code P-LQFP52-10x10-0.65
Name LQFP
Terminal count 52
Terminal pitch (mm) 0.65
Dimensions (mm) 10x10
Mass (g)
[Reference value]
0.3
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Cu or Sn
Drawing Link plqp0052ja_a
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0029
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2074

End of content

Back To Top