R5F2121CKFP
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | R8C | 8Bit A/D Converter |
0 |
|---|---|---|---|
| Max. Freq (MHz) | 16 | 10Bit A/D Converter |
12 |
| Subclock | NO | 12Bit A/D Converter |
0 |
| Bit Size | 16 | 16Bit A/D Converter |
0 |
| Family | R8C | 8Bit D/A Converter |
0 |
| Series | R8C/2x | 10Bit D/A Converter |
0 |
| Group | R8C/21 | 12Bit D/A Converter |
0 |
| Memory Management Unit |
NO | 16Bit D/A Converter |
0 |
| Floating Point Unit | NO | Operating Ambient Temperature Max |
125 |
| RAM (KB) |
6 | Operating Ambient Temperature Min |
-40 |
| Program memory (KB) |
128 | CAN (Channels) | 0 |
| Pin Count | 48 | Ethernet | NO |
| Data Flash (KB) | 2 | USB HOST | NO |
| ROM Type | Flash memory | USB Function | NO |
| Cache type | - | USB OTG | NO |
| Int. main oscillator freq | 10 | I2C-bus | 1 |
| PLL | NO | Ext. address bus | 0 |
| RTC | NO | Ext. data bus (Bit) | 0 |
| Operating Voltage Max (V) |
5.5 | External Interrupt Pins |
8 |
| Operating Voltage Min |
2.7 | LCD common/segment lines |
0 |
| Note1 | - | Low Voltage Detection | YES |
| Note2 | - | Power-On Reset | YES |
| I/O Ports CMOS I/O | 41 | DMAC | 0 |
| On-Chip Debug | YES | EXDMAC | 0 |
| 8-bit Timer | 3 | CSI | 1 |
| 16-bit Timer | 2 | UART | 2 |
| 32-bit Timer | 0 | Lin | 1 |
| Watchdog Timer | 1 | IEBus | 0 |
| Other timer | - | Remarks | Automotive |
| PWM Output (up to 8Bit) |
7 | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
New Products |
| PWM Output | 7(shared with TimerRB, TimerRD) |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| R5F2121CKFP#U0 | Mass Production | Tray | Pb free(SnCu) | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0048KB-A |
| Previous code | 48P6Q-A |
| JEITA code | P-LFQFP48-7x7-0.50 |
| Name | LFQFP |
| Terminal count | 48 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
0.2 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb or Sn-Cu or Sn |
| Drawing Link | plqp0048kb_a |
| Mount pad | fig0009e |
Japan English
