The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
- Characteristics
Table 1. Performance Outline of R8C/21 Group
| Item | Performance | |
| CPU | Basic Instructions | 89 instructions |
| Minimum Instruction Execution Time | 50 ns (f(XIN) = 20 MHz, VCC = 3.0 to 5.5 V) 100 ns (f(XIN) = 10 MHz, VCC = 2.7 to 5.5 V) (1) | |
| Operating Mode | Single-chip mode | |
| Address Space | 1 Mbytes | |
| Memory Capacity | See Product Lineup. | |
| Peripheral Functions | Port | I/O port: 41 pins, Input port: 3 pins |
| Timer | Timer RA: 8 bits × 1 channel Timer RB: 8 bits × 1 channel (Each timer equipped with 8-bit prescaler) Timer RD: 16 bits × 2 channels (Input capture and output compare circuits) Timer RE: (With compare match function) | |
| Serial Interface | 1 channel Clock synchronous, Clock asynchronous 1 channel Clock asynchronous 1 channel I2C-bus interface (IIC) (2) Chip-select clock synchronous (SSU) | |
| LIN Module | Hardware LIN: 1 channel (Timer RA, UART0) | |
| A/D Converter | 10-bit A/D converter: 1 circuit, 12 channels | |
| Watchdog Timer | 15 bits × 1 channel (with prescaler) Reset start selectable | |
| Interrupt | Internal: 11 factors, External: 5 factors, Software: 4 factors, Priority level: 7 levels | |
| Clock Generation Circuit | 2 circuits XIN clock generation circuit (with on-chip feedback resistor) On-chip oscillator (high speed, low speed)* * High-speed on-chip oscillator has a frequency adjustment function. | |
| Oscillation Stop Detection Function | XIN clock oscillation stop detection function | |
| Voltage Detection Circuit | Included (1) | |
| Power-On Reset Circuit | Included (1) | |
| Electrical Characteristics | Supply Voltage | VCC = 3.0 to 5.5 V (f(XIN) = 20 MHz) VCC = 2.7 to 5.5 V (f(XIN) = 10 MHz) (1) |
| Current Consumption | Typ. 11.0 mA (VCC = 5.0 V, f(XIN) = 20 MHz, When high-speed on-chip oscillator stops) Typ. 5.3 mA (VCC = 3.0 V, f(XIN) = 10 MHz, When high-speed on-chip oscillator stops) | |
| Flash Memory | Program/Erase Supply Voltage | VCC = 2.7 to 5.5 V |
| Program/Erase Endurance | 10,000 times (Data Flash) 1,000 times (Program ROM) | |
| Operating Ambient Temperature | −40 to 85 degrees C (J Version) −40 to 125 degrees C (K Version) (Option (3)) | |
| Package | 48-pin plastic mold LQFP | |
Note:
1. Because this product is under development, specifications may be changed.
2. I2C is a trademark of Philips Semiconductors Corporation.
3. Please send inquiries regarding specifications when optional features are used.
Japan English
