The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
The R8C/1A is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.
Key Features:
- 8-bit Multifunction Timer with 8-bit prescaler (Timer X and Z): 2 channels
- Input Capture/Output Compare Timer (Timer C): 16-bit x 1 channel
- UART/Clock Synchronous Serial Interface: 1 channel
- UART: 1 channel
- I2C-bus Interface (IIC)/Chip-select Clock Synchronous Serial Interface: 1 channel
- 10-bit A/D Converter: 4 channels
- Watchdog Timer
- Clock Generation Circuits: Main Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
- Oscillation Stop Detection Function
- Voltage Detection Circuit
- Power-On Reset Circuit
- I/O Ports: 13 (incl. LED drive ports)
- External Interrupt Pins: 7
Key Applications:
Electronic Household Appliances, Office Equipment, General Industrial Equipment, Housing Equipment (Sensors, Security Systems), Audio Equipment, Portable Equipment
Product Lineup:
Loading...
Japan English