Skip to main content



The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

Basic Information
Product Status Mass Production
Family R8C
Series R8C/1x
Group R8C/19

Program memory 8 KB Flash memory
RAM 0.5 KB
Data Flash 2 KB

CPU (Bit, Clock, DMA, External Bus etc)
CPU R8C (16-bit)
Max. Frequency 20 MHz
On-chip Oscillator Freq. 8 MHz, Low Speed Oscillator 125 kHz
Power-On Reset YES
Low Voltage Detection YES
External Interrupt Pins 7
I/O Ports 13

8-bit Timers 2 ch
16-bit Timers 1 ch
Watchdog Timers 1 ch
PWM Output 1

CSIs 1 ch
UARTs 2 ch

Operating Conditions
Operating Voltage 2.7 to 5.5 V
Operating Temperature -20 to 85 ℃ (Ambient Temperature)

Analog comparator: 4

Order Information

Orderable Part No. Date of PLP
Production Status Packing Terminal material
EU RoHS RoHS-pdf
R5F21192SP#U0 Long Life Support Info  Jan. 2024 Mass Production Tube Sn-Cu Compliant English
R5F21192SP#W4 Long Life Support Info  Jan. 2024 Mass Production Tape & Reel Sn-Cu Compliant English
  Long Life Support Info : Product participating in the Product Longevity Program. More information on the Product Longevity Program


Pins 20
Pin pitch 0.65 mm
Package Type LSSOP
Body Size 4.4x6.5 mm2
Package drawing plsp0020jb_a
Mount pad drawing fig0004e
Mounting height 1.45 mm
Mass 0.1 g
Renesas code PLSP0020JB-A (old: 20P2F-A)
JEITA code P-LSSOP20-4.4x6.5-0.65

End of content

Back To Top