Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The R8C/18 is based on the R8C CPU Core. Maximum operating frequency is 20 MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 8-bit Multifunction Timer with 8-bit prescaler (Timer X and Z): 2 channels
  • Input Capture/Output Compare Timer (Timer C): 16-bit x 1 channel
  • UART/Clock Synchronous Serial Interface: 1 channel
  • UART: 1 channel
  • Comparator: 1-bit comparator, 4 channels
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 13 (incl. LED drive ports)
  • External Interrupt Pins: 7

Key Applications:

Electronic Household Appliances, Office Equipment, General Industrial Equipment, Housing Equipment (Sensors, Security Systems), Audio Equipment, Portable Equipment

Product Lineup:

Loading...

15 matches
(1 to 15 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R5F21181DD 0.375 4 20 2.7 Mass Production PRDP0020BA-A
(20P4B)
PDF R5F21181DSP 0.375 4 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21181SP 0.375 4 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21182DD 0.5 8 20 2.7 Mass Production PRDP0020BA-A
(20P4B)
PDF R5F21182DSP 0.5 8 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21182NP 0.5 8 28 2.7 Mass Production PWQN0028KA-B
(28PJW-B)
PDF R5F21182SP 0.5 8 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21183DD 0.75 12 20 2.7 Mass Production PRDP0020BA-A
(20P4B)
PDF R5F21183DSP 0.75 12 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21183NP 0.75 12 28 2.7 Mass Production PWQN0028KA-B
(28PJW-B)
PDF R5F21183SP 0.75 12 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21184DD 1 16 20 2.7 Mass Production PRDP0020BA-A
(20P4B)
PDF R5F21184DSP 1 16 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)
PDF R5F21184NP 1 16 28 2.7 Mass Production PWQN0028KA-B
(28PJW-B)
PDF R5F21184SP 1 16 20 2.7 Mass Production PLSP0020JB-A
(20P2F-A)


End of content

Back To Top