The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Product Selector
- Documentation
- Design Support
- Utility
- Further Information
- R8C/3x, R8C/2x, R8C/1x Functional Comparison
This table allows for easy comparison of on-chip peripheral functions and key applications between each group of the R8C/1x to R8C/3x Series. Please make use of this as a reference tool when selecting products.
For functions which are common between each group, please refer to .
For detailed specifications, please refer to the group page in question via the links below.
R8C/3x Series Function Comparison Table
| Group | Key Applications | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R8C/32C *2 | 2ch | 1ch | 2 | 4ch | - | 1ch | - | |||||||||||
| R8C/33C *2 | 3ch | 1ch | 2 | 12ch | 2 | 1ch | - | |||||||||||
| R8C/34C *2 | 3ch | 1ch | 2 | 12ch | 2 | 3ch | - | |||||||||||
| R8C/35C *2 | 3ch | 1ch | 2 | 12ch | 2 | 3ch | ||||||||||||
| R8C/36C *2 | 3ch | 1ch | 2 | 12ch | 2 | 5ch | - | |||||||||||
| R8C/38C *2 | 3ch | 1ch | 2 | 20ch | 2 | 5ch | - | |||||||||||
| R8C/3GC *2 | 2ch | 1ch | 2 | 8ch | 2 | 1ch | - | |||||||||||
| R8C/3JC *2 | 3ch | 1ch | 2 | 10ch | 2 | 3ch | - | |||||||||||
| R8C/32D | 2ch | - | 2 | 4ch | - | - | 1ch | - | - | |||||||||
| R8C/33D | 2ch | - | 2 | 12ch | - | - | 1ch | - | - | |||||||||
| R8C/35D | 2ch | - | 2 | 12ch | - | - | 1ch | - | - | |||||||||
| R8C/3GD | 2ch | - | 2 | 8ch | - | - | 1ch | - | - | |||||||||
| R8C/32M *2 | 2ch | 1ch | 4 | 4ch | - | 1ch | - | |||||||||||
| R8C/33M *2 | 3ch | 1ch | 4 | 12ch | 2 | 1ch | - | |||||||||||
| R8C/34M *2 | 3ch | 1ch | 4 | 12ch | 2 | 3ch | - | |||||||||||
| R8C/35M *2 | 3ch | 1ch | 4 | 12ch | 2 | 3ch | ||||||||||||
| R8C/36M *2 | 3ch | 1ch | 4 | 12ch | 2 | 5ch | ||||||||||||
| R8C/38M *2 | 3ch | 1ch | 4 | 12ch | 2 | 5ch | ||||||||||||
| R8C/3GM *2 | 2ch | 1ch | 4 | 8ch | 2 | 1ch | - | |||||||||||
| R8C/3JM *2 | 3ch | 1ch | 4 | 10ch | 2 | 3ch | - | |||||||||||
R8C/3x Series for Touch Key Applications Function Comparison Table
| Group | Key Applications | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ![]() | ||||||||||||||||
| R8C/33T *2 | 2ch | 12ch | - | 1ch | - | 18-input | |||||||||||
| R8C/3JT *2 | 2ch | 12ch | - | 1ch | - | 22-input | |||||||||||
| R8C/3NT *2 | 3ch | 12ch | - | 1ch | - | - | 5-input | ||||||||||
| R8C/36T-A *2 | 3ch | 12ch | 3ch | 28-input | |||||||||||||
| R8C/38T-A *2 | 3ch | 20ch | 3ch | 36-input | |||||||||||||
R8C/3x Series For USB Control Function Comparison Table
| Group | Key Applications | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ![]() | ![]() | ![]() | ![]() |
|||||||||||||||
| R8C/3MK *2 | 4ch | 1ch | 2 | 10ch | 1ch | ||||||||||||||
| R8C/34K *2 | 4ch | 1ch | 2 | 12ch | 2ch | ||||||||||||||
| R8C/3MU *2 | 4ch | 1ch | 2 | - | 1ch | - | |||||||||||||
| R8C/34U *2 | 4ch | 1ch | 2 | 12ch | 2ch | - | |||||||||||||
R8C/3x Series for Automotive Applications Function Comparison Table
| Group | Key Applications | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R8C/32G *2 | R8C/32H | 2ch | 1ch | 2 | 4ch | - | 3ch | - | |||||
| R8C/33G *2 | R8C/33H | 2ch | 1ch | 2 | 12ch | 2 | 3ch | - | |||||
| R8C/34E *2 | R8C/34F | 2ch | 1ch | - | 12ch | - | 3ch | ||||||
| R8C/34G *2 | R8C/34H | 2ch | 1ch | - | 12ch | - | 3ch | - | |||||
| R8C/36E *2 | R8C/36F | 3ch | 1ch | - | 16ch | - | 5ch | ||||||
| R8C/36G *2 | R8C/36H | 3ch | 1ch | - | 16ch | - | 5ch | - | |||||
| R8C/38E *2 | R8C/38F | 3ch | 1ch | - | 20ch | - | 5ch | ||||||
| R8C/38G *2 | R8C/38H | 3ch | 1ch | - | 20ch | - | 5ch | - | |||||
| R8C/34P *2 | R8C/34R | 2ch | 1ch | 2 | 12ch | 2 | 3ch | - | |||||
| R8C/34W *2 | R8C/34X | 2ch | 1ch | - | 12ch | - | 3ch | ||||||
| R8C/34Y *2 | R8C/34Z | 2ch | 1ch | - | 12ch | - | 3ch | - | |||||
| R8C/36W *2 | R8C/36X | 3ch | 1ch | - | 16ch | - | 5ch | ||||||
| R8C/36Y *2 | R8C/36Z | 3ch | 1ch | - | 16ch | - | 5ch | - | |||||
| R8C/38W *2 | R8C/38X | 3ch | 1ch | - | 20ch | - | 5ch | ||||||
| R8C/38Y *2 | R8C/38Z | 3ch | 1ch | - | 20ch | - | 5ch | - | |||||
R8C/1x Series and R8C/2x Series Function Comparison Table
| Group | Key Applications | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R8C/20 | R8C/21 *2 | 1ch + 1ch *3 |
1ch | - | 12ch | - | - | 2ch | - | - | - | - | - | - | - | - | - | - | - | ||||
| R8C/22 | R8C/23 *2 | 1ch + 1ch *3 |
1ch | - | 12ch | - | - | 2ch | - | - | - | - | - | - | - | - | - | ||||||
| R8C/24 | R8C/25 *2 | 2ch | 1ch | - | 12ch | - | - | 2ch | - | - | - | - | |||||||||||
| R8C/26 | R8C/27 *2 | 2ch | 1ch | - | 12ch | - | - | 1ch | - | - | - | - | |||||||||||
| R8C/28 | R8C/29 *2 | 1ch + 1ch *3 |
1ch | - | 4ch | - | - | 1ch | - | - | - | - | |||||||||||
| R8C/2A | R8C/2B *2 | 3ch | 1ch | - | 12ch |
2
|
- | 4ch | - | - | - | - | |||||||||||
| R8C/2C | R8C/2D *2 | 3ch | 1ch | - | 20ch |
2
|
- | 4ch | - | - | - | - | |||||||||||
| R8C/2E | R8C/2F *2 | 1ch | - | 2 | 12ch |
2
|
- | 1ch | - | - | - | - | - | - | - | ||||||||
| R8C/2G | 2ch | - | 2 | - | - | - | 1ch | - | - | - | - | - | - | ||||||||||
| R8C/2H | 2ch | - | 2 | - | - | - | 1ch | - | - | - | - | - | - | ||||||||||
| R8C/2J | 1ch | - | 2 | - | - | - | 1ch | - | - | - | - | - | - | - | |||||||||
| R8C/2K | R8C/2L *2 | 2ch | - | - | 9ch | - | - | 3ch | - | - | - | - | - | - | |||||||||
| R8C/18 | R8C/19 *2 | 1ch + 1ch *3 |
- | - | - | - | 1ch | - | - | - | - | - | - | - | |||||||||
| R8C/1A | R8C/1B *2 | 1ch + 1ch *3 |
1ch | - | 4ch | - | - | 1ch | - | - | - | - | - | - | - | ||||||||
Standard On-chip Peripherals are as follows:
- 8-bit Multifunction Timers
- Voltage Detection Circuit
- Power-On Reset Circuit
- High/Low-speed On-chip Oscillator
- Watchdog Timer
*1: | I2C-bus Interface (IIC)/Chip-select Clock Synchronous Serial Interface in the R8C/18 to R8C/1B Groups and the R8C/20 to R8C/2L Groups. Synchronous Serial Communication Unit only in the R8C/34E to R8C/34H Groups, the R8C/34W to R8C/34Z Groups, the R8C/36E to R8C/36H Groups, the R8C/36W to R8C/36Z Groups, the R8C/38E to R8C/38H Groups and the R8C/38W to R8C/38Z Groups. |
*2: | Data Flash is incorporated into the R8C/19, R8C/1B, R8C/21, R8C/23, R8C/25, R8C/27, R8C/29, R8C/2B, R8C/2D, R8C/2F, and R8C/2L Groups. Data Flash with background operation (BGO) function is incorporated into the R8C/32C, R8C/33C, R8C/34C, R8C/35C, R8C/36C, R8C/38C, R8C/3GC, R8C/3JC, R8C/32M, R8C/33M, R8C/34M, R8C/35M, R8C/36M, R8C/38M, R8C/33T, R8C/3JT, R8C/3NT, R8C/36T-A, R8C/38T-A, R8C/3MK, R8C/34K, R8C/3MU, R8C/34U, R8C/32G, R8C/33G, R8C/34E, R8C/34G, R8C/36E, R8C/36G, R8C/38E, R8C/38G, R8C/34P, R8C/34W, R8C/34Y, R8C/36W, R8C/36Y, R8C/38W, and R8C/38Y Groups. |
*3: | +1ch is dedicated for UART. |
Japan English