Moving the cursor over a product name causes a product overview to be displayed beneath the main product map. Clicking on this overview will take you to a detailed product page.

MCU/MPU map meter UPS SH-Mobile USB Device PLC MCU Networking Wireless Office Equipment / PC Motor Control Automotive Home Appliance / Audio Visual Industrial Alliance Partner Development Tools Super Low Power Microcomputer H8SX Family R8C Family H8S Family M16C Family (R32C/M32C/M16C) RX Family Super H Family

RX Family

The Extreme Evolution to embedded systems led by Renesas' new RX MCU family. Equipped with a new-generation core, the RX family can respond to the ever-increasing demands and challenges on the MCUs of today and tomorrow.

RX600 series

Renesas Flash MCUs

Renesas Flash MCUs boast world top-class performance thanks to high-speed characteristics that bring out MCU capabilities to the fullest and increased on-chip flash memory capacity. Renesas is an industry forerunner in MCU products with embedded flash memory, and the reliability of these products has been proven in the automotive field.

SH-Mobile

Renesas has introduced the SH-Mobile (SuperH Mobile Application Processor); designed to ease system development and realise significant performance improvement. Using the DSP instructions of the SH3-DSP, an average performance increase of 200% can be achieved for most middleware. This reduces CPU speed requirements and in turn power consumption.

SH-MobileR2 | SH-MobileUL | SH-MobileL3V2 | SH-MobileR | SH-MobileL3V | SH-MobileJ3 | SH-Mobile3A | SH-Mobile3 | SH-MobileL | SH-MobileJ2 | SH-MobileV2 | SH-MobileV | SH-MobileJ | SH-Mobile1

Multi-Core

Renesas Multi-Core MCUs satisfy demands for higher functionality and performance while achieving lower power consumption and higher level of integration. By integrating multiple CPU cores on a single chip, these products enable advanced processing without an increase in operating frequency.

SuperH RISC engine Family

SuperH is an embedded RISC developed for high cost-performance, miniaturization, and performance per unit of power consumption (MIPS/W). We are developing CPU cores for a wide range of applications and functions and have many products available.

SH7780 Series | SH7450 Series | SH7750 Series | SH7700 Series | SH-Ether | SH7210 Series | SH7216 Series | SH7137 Series | SH7200 Series | SH7243 Series | SH7260 Series | SH7280 Series | SH7080 Series | SH7606 Series | SH7146 Series | SH7147 Series | SH/Tiny Series | SH7060 Series | SH7144 Series | SH7046 Series | SH7047 Series | SH7040 Series | SH7010 Series | SH7050 Series | SH7030 Series | SH7020 Series

M32R Family

The M32R family 32-bit RISC microcomputers were developed by Renesas specifically to enable users to incorporate high-level functions into their systems. They incorporate the M32R CPU, a compact CPU core that delivers excellent performance. The M32R family is an ideal system solution for applications including general industrial and car-mounted systems, digital AV equipment, digital imaging equipment, and portable consumer products.

M32R/ECU Series

M16C Family (R32C/M32C/M16C)

The M16C Family offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals.

R32C/100 Series | M32C/80 Series | M16C/60 Series | M16C/50 Series | M16C/30 Series | M16C/Tiny Series | M16C/20 Series | M16C/10 Series | M16C/80 Series

R8C Family

The 16-bit CISC MCUs of the R8C Family feature high ROM code efficiency, superb noise performance, low power consumption, high processing performance for real applications, and so on. With the advantage of abundant on-chip peripherals such as comprehensive timer functions and various serial communication functions, the R8C Family supports a wide range of application fields. The R8C Family also retains compatibility with the M16C Family, so software resources and development tools can be shared.

R8C/Lx Series | R8C/3x Series | R8C/2x Series | R8C/1x Series

H8SX Family

Incorporating a superb array of peripheral and novel functions and a high-speed high-performance 32bit CISC CPU with a maximum operating frequency of 50MHz, the H8SX family implements great improvements in user system throughput.

H8SX/1500 Series | H8SX/1600 Series | H8SX/1700 Series

H8S Family

Incorporating a variety of interfaces such as high-speed operation, 3V/5V-I/F hybrid, low voltage operation, USB, CAN, IE bus and LCD controller, the H8S product series is tailor-made for a diverse range of customer needs.

H8S/2100 Series | H8S/2200 Series | H8S/2300 Series | H8S/2400 Series | H8S/2500 Series | H8S/2600 Series | H8S/Tiny Series

H8 Family

The H8 Family provides extensive support for customer system requirements, with an expanding range of low cost products with high-level peripheral functions and features such as low power consumption.

H8/300 Series | H8/300H Series | H8/300H Tiny Series | H8/300L Series

Tiny

The four groups of products which make up the Tiny series have been created to help realize a safer and more convenient lifestyle. These MCUs are all known by the nickname, "Tiny".

H8/Tiny

Super Low Power Microcomputer

Introducing a new group of low voltage, low power consuming Super Low Power Microcomputer.

H8/300H Super Low Power Series | H8/300L Super Low Power Series | H8S/2268, 2264 Group

7700 Family

This family is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as M16C Family.

7900 Series

740 Family

The 740 Family covers all your system needs with a variety of features such as a control-use instruction set, sophisticated peripheral functions and low-power consumption. Now debuting the QzROM version.

38000/740 Series | 7200 Series

720 Family

4-bit microcontrollers featuring low-voltage operation and low-power consumption, specifically geared for remote control applications, mini home appliances, PC peripherals, battery chargers, etc. Now debuting the QzROM version.

4500/720 Series

Inverter MCU

Due to environmental regulations and the increasing importance of energy saving, home appliances which make use of energy efficient inverter control technology are coming onto the market. Inverter control technology, defined simply, means energy efficient control technology which controls and inverts direct current (DC) into the most suitable alternating current (AC) for a system. As Renesas has an abundant lineup of Microcontrollers which are suitable for inverter control, it is possible for us to meet a variety of demands and provide support to customers.

USB Device

Renesas EQ USB for the USB communication LSI is used in a wide range of areas such as a portable application, digital audiovisual products, and industrial instrument. Moreover, we offers loads of different varieties of the USB device product such as USB1.1, USB2.0, OTG(On the go),Embedded Host, and wireless USB.

32bit MCU SuperH Family | H8SX | H8S | M16C Family | 38000 Series (USB) | 740 Series (USB) | 7600 Series (USB) | USB ASSP

PLC MCU

Renesas Technology provides PLC (Power Line Communication) MCUs, which offer communications solutions that require no new wiring.

M16C/60 Series (PLC)

Lineup:

RX Family

The Extreme Evolution to embedded systems led by Renesas' new RX MCU family. Equipped with a new-generation core, the RX family can respond to the ever-increasing demands and challenges on the MCUs of today and tomorrow.


RX600 Series

Renesas Flash Microcomputer

Renesas Flash MCUs boast world top-class performance thanks to high-speed characteristics that bring out MCU capabilities to the fullest and increased on-chip flash memory capacity. Renesas is an industry forerunner in MCU products with embedded flash memory, and the reliability of these products has been proven in the automotive field.


SH-Mobile

Renesas has introduced the SH-Mobile (SuperH Mobile Application Processor); designed to ease system development and realise significant performance improvement. Using the DSP instructions of the SH3-DSP, an average performance increase of 200% can be achieved for most middleware. This reduces CPU speed requirements and in turn power consumption.

 


SH-MobileR Series | SH-MobileHD1 | SH-MobileUL | SH-MobileL3V2 | SH-MobileL3V | SH-Mobile3A

Multi-Core

Renesas Multi-Core MCUs satisfy demands for higher functionality and performance while achieving lower power consumption and higher level of integration. By integrating multiple CPU cores on a single chip, these products enable advanced processing without an increase in operating frequency.


SuperH RISC engine Family

SuperH is an embedded RISC developed for high cost-performance, miniaturization, and performance per unit of power consumption (MIPS/W). We are developing CPU cores for a wide range of applications and functions and have many products available.


SH7780 Series | SH7450 Series | SH7750 Series | SH7700 Series | SH-Ether | SH7210 Series | SH7216 Series | SH7137 Series | SH7200 Series | SH7243 Series | SH7260 Series | SH7280 Series | SH7080 Series | SH7606 Series | SH7146 Series | SH7147 Series | SH/Tiny Series | SH7060 Series | SH7144 Series | SH7046 Series | SH7047 Series | SH7040 Series | SH7010 Series | SH7050 Series | SH7030 Series | SH7020 Series

M32R Family

The M32R family 32-bit RISC microcomputers were developed by Renesas specifically to enable users to incorporate high-level functions into their systems. They incorporate the M32R CPU, a compact CPU core that delivers excellent performance. The M32R family is an ideal system solution for applications including general industrial and car-mounted systems, digital AV equipment, digital imaging equipment, and portable consumer products.


M32R/ECU Series

M16C Family (R32C/M32C/M16C)

The M16C Family offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals.


R32C/100 Series | M32C/80 Series | M16C/60 Series | M16C/50 Series | M16C/30 Series | M16C/Tiny Series | M16C/20 Series | M16C/10 Series | M16C/80 Series

R8C Family

The 16-bit CISC MCUs of the R8C Family feature high ROM code efficiency, superb noise performance, low power consumption, high processing performance for real applications, and so on. With the advantage of abundant on-chip peripherals such as comprehensive timer functions and various serial communication functions, the R8C Family supports a wide range of application fields. The R8C Family also retains compatibility with the M16C Family, so software resources and development tools can be shared.


R8C/Lx Series | R8C/Mx Series | R8C/3x Series | R8C/2x Series | R8C/1x Series

H8SX Family

Incorporating a superb array of peripheral and novel functions and a high-speed high-performance 32bit CISC CPU with a maximum operating frequency of 50MHz, the H8SX family implements great improvements in user system throughput.

 

 


H8SX/1500 Series | H8SX/1600 Series | H8SX/1700 Series

H8S Family

Incorporating a variety of interfaces such as high-speed operation, 3V/5V-I/F hybrid, low voltage operation, USB, CAN, IE bus and LCD controller, the H8S product series is tailor-made for a diverse range of customer needs.


H8S/2100 Series | H8S/2200 Series | H8S/2300 Series | H8S/2400 Series | H8S/2500 Series | H8S/2600 Series | H8S/Tiny Series

H8 Family

The H8 Family provides extensive support for customer system requirements, with an expanding range of low cost products with high-level peripheral functions and features such as low power consumption.


H8/300 Series | H8/300H Series | H8/300H Tiny Series | H8/300L Series

Super Low Power Microcomputer

Introducing a new group of low voltage, low power consuming Super Low Power Microcomputer.

 


H8/300H Super Low Power Series | H8/300L Super Low Power Series

7700 Family

This family is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as M16C Family.


7900 Series

740 Family

The 740 Family covers all your system needs with a variety of features such as a control-use instruction set, sophisticated peripheral functions and low-power consumption. Now debuting the QzROM version.


38000/740 Series | 7200 Series

720 Family

4-bit microcontrollers featuring low-voltage operation and low-power consumption, specifically geared for remote control applications, mini home appliances, PC peripherals, battery chargers, etc. Now debuting the QzROM version.


4500/720 Series

USB Device

Renesas EQ USB for the USB communication LSI is used in a wide range of areas such as a portable application, digital audiovisual products, and industrial instrument. Moreover, we offers loads of different varieties of the USB device product such as USB1.1, USB2.0, OTG(On the go),Embedded Host, and wireless USB.


32bit MCU SuperH Family | H8SX | H8S | M16C Family | 38000 Series (USB) | 740 Series (USB) | 7600 Series (USB) | USB ASSP

PLC MCU

Renesas Technology provides PLC (Power Line Communication) MCUs, which offer communications solutions that require no new wiring.


M16C/60 Series (PLC)

ROM Ordering

An integral part of the Renesas product portfolio is the custom masked MCU, which allows a customer to embed code into the device ROM at the time of manufacture.
This site provides the latest ROM-ordering information for MCUs.


QzROM Programmed Shipment Ordering | SuperH RISC engine Family ROM Ordering | [M16C Family] M32C/M16C ROM Ordering | R8C Family ROM Programmed Shipment Ordering | H8S Family ROM Ordering | 7900 Series ROM Ordering | 7770 Series ROM Ordering | H8/300H Series ROM Ordering | H8/300H Tiny Series ROM Ordering | H8/300L Series ROM Ordering | H8/300 Series ROM Ordering | 38000 Series ROM Ordering | 740/7450/7470 Series ROM Ordering | 7600 Series ROM Ordering | 7200 Series ROM Ordering | 4500 Series ROM Ordering | 720 Series ROM Ordering | HMCS400 Family ROM Ordering | OSD Controller ROM Ordering | ASSP ROM Ordering