M32196F8VFP
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | M32R-FPU | 8Bit A/D Converter |
- |
|---|---|---|---|
| Max. Freq (MHz) | 128 | 10Bit A/D Converter |
16 |
| Subclock | NO | 12Bit A/D Converter |
- |
| Bit Size | 32 | 16Bit A/D Converter |
- |
| Family | M32R | 8Bit D/A Converter |
- |
| Series | M32R/ECU | 10Bit D/A Converter |
- |
| Group | 32196 | 12Bit D/A Converter |
- |
| Memory Management Unit |
NO | 16Bit D/A Converter |
- |
| Floating Point Unit | YES | Operating Ambient Temperature Max |
125 |
| RAM (KB) |
64 | Operating Ambient Temperature Min |
-40 |
| Program memory (KB) |
1024 | CAN (Channels) | 2 |
| Pin Count | 144 | Ethernet | NO |
| Data Flash (KB) | - | USB HOST | NO |
| ROM Type | Flash memory | USB Function | NO |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 128 | I2C-bus | - |
| PLL | YES | Ext. address bus | - |
| RTC | NO | Ext. data bus (Bit) | - |
| Operating Voltage Max (V) |
5 | External Interrupt Pins |
27 |
| Operating Voltage Min |
3.3 | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 96 | DMAC | 10 |
| On-Chip Debug | YES | EXDMAC | - |
| 8-bit Timer | - | CSI | 0 |
| 16-bit Timer | 31 | UART | 4 |
| 32-bit Timer | 8 | Lin | - |
| Watchdog Timer | - | IEBus | - |
| Other timer | - | Remarks | Automotive |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output | 26(shared with TIO, TOU) |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| M32196F8VFP#U4 | Mass Production | Tray | Pb free(SnCu) | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0144KA-A |
| Previous code | 144P6Q-A |
| JEITA code | P-LFQFP144-20x20-0.50 |
| Name | LFQFP |
| Terminal count | 144 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
1.2 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb or Sn-Cu or Sn |
| Drawing Link | plqp0144ka_a |
| Mount pad | fig0009e |
| Packing | |
|---|---|
| Container JEDEC tray |
tray0033_tray0056 |
| Packing JEDEC Tray Complete dry pack |
tray-D |
| Packing Tape Complete dry pack |
tape-D |
| Container Tape |
tape2114 |
Japan English
