Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The 32195 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured.

Key Features:

  • CPU: M32R-FPU core
    (M32R Family common instruction set + single-precision FPU / bit manipulation
  • instructions)
  • Pipeline structure: 6-stage structure
  • Instruction set: 100 discrete instructions / 6 addressing modes
  • Instruction format: 16 bit/32-bit length
  • Built-in multiplier-accumulator (DSP function instructions)
  • Minimum instruction execution time: 6.25ns (at f(CPUCLK) = 160 MHz operation)
  • Built-in flash memory
  • Built-in RAM
  • Virtual-flash emulation function : 8 Kbytes x 4 blocks
  • Interrupt controller: 41 interrupt sources, 8 priority levels
  • Wait controller: can be extended 0-15 wait cycles and external signal for each of 4 areas
  • I/O port: 97 ports (selectable from 3 input levels)
  • External interrupt input pin : 27 pins
  • DMAC: 10 channels
  • Multijunction timers (MJT) : 55 channels
  • A/D converter : 16 channels 10-bit converter (sample & hold x 2)
  • Serial interface: 4 channels (clock synchronized/UART), 2 channels (UART)
  • CAN (CAN Specification 2.0B active): 2 channels, each having 32 message slots
  • Direct RAM Interface (DRI)
  • Real-time debugger (RTD)
  • Non-Break Debug (NBD)
  • JTAG (boundary scan function)
  • Debug interface common to the M32R Family (SDI: Scalable Debug Interface)
  • Package: 144 pin LQFP (0.5mm pitch)

Key Applications:

Automobile equipment control (e.g., Engine, ABS, AT, CCD camera, CMOS camera, and Radar sensing applications), industrial equipment system control, and high-function OA equipment (e.g., PPC) Since this group is under development, its specifications are subject to change.

Product Lineup:

Loading...

3 matches
(1 to 3 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF M32195F4TFP 32 512 144 3.3 Mass Production PLQP0144KA-A
(144P6Q-A)
PDF M32195F4UFP 32 512 144 3.3 Mass Production PLQP0144KA-A
(144P6Q-A)
PDF M32195F4VFP 32 512 144 3.3 Mass Production PLQP0144KA-A
(144P6Q-A)

End of content

Back To Top