M32195F4VFP
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| M32195F4VFP#U4 | Non-promotion | Tray | Pb free(SnCu) | - |
Package & Packing
| Package | |
|---|---|
| Renesas code | PLQP0144KA-A |
| Previous code | 144P6Q-A |
| JEITA code | P-LFQFP144-20x20-0.50 |
| Name | LFQFP |
| Terminal count | 144 |
| Terminal pitch (mm) | 0.5 |
| Mass (g) [Reference value] |
1.2 |
| Mounting height (mm) [MAX] |
1.7 |
| Terminal material - Base | Cu alloy |
| Terminal material - Surface | Sn-Pb or Sn-Cu or Sn |
| Drawing Link | plqp0144ka_a |
| Mount pad | fig0009e |
| Packing | |
|---|---|
| Container JEDEC tray |
tray0033_tray0056 |
| Packing JEDEC Tray Complete dry pack |
tray-D |
| Packing Tape Complete dry pack |
tape-D |
| Container Tape |
tape2114 |
Japan English
