Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU M32R-FPU 8Bit A/D
Converter
-
Max. Freq (MHz) 128 10Bit A/D
Converter
16
Subclock NO 12Bit
A/D Converter
-
Bit Size 32 16Bit A/D
Converter
-
Family M32R 8Bit D/A
Converter
-
Series M32R/ECU 10Bit
D/A Converter
-
Group 32192 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit YES Operating Ambient
Temperature Max
125
RAM
(KB)
176 Operating Ambient
Temperature Min
-40
Program
memory (KB)
1024 CAN (Channels) 2
Pin Count 144 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 128 I2C-bus -
PLL YES Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
5 External
Interrupt Pins
27
Operating
Voltage Min
3.3 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 96 DMAC 10
On-Chip Debug YES EXDMAC -
8-bit Timer - CSI 0
16-bit Timer 31 UART 4
32-bit Timer 8 Lin -
Watchdog Timer - IEBus -
Other timer - Remarks Automotive
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 26(shared with TIO, TOU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
M32192F8VFP#U4 Mass Production Tray Pb free(SnCu) -

Package & Packing

Package
Renesas code PLQP0144KA-A
Previous code 144P6Q-A
JEITA code P-LFQFP144-20x20-0.50
Name LFQFP
Terminal count 144
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
1.2
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Cu or Sn
Drawing Link plqp0144ka_a
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0033_tray0056
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2114

End of content

Back To Top