The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
The 32186 Group is a 32-bit, single-chip RISC microcomputer with built-in flash memory. To accomplish high-precision arithmetic operations, it incorporates a fully IEEE754 compliant, single-precision FPU. This microcomputer contains a variety of peripheral functions. With the software necessary to run these peripheral functions stored in its large-capacity flash memory, this microcomputer meets the needs of application systems for high functionality, high-performance arithmetic capability, and sophisticated control, thereby adaptation to the embedded applications can be easily configured.
Key Features:
- CPU: M32R-FPU core
(M32R Family common instruction set + single-precision FPU / bit manipulation - instructions)
- Pipeline structure: 6-stage structure
- Instruction set: 100 discrete instructions / 6 addressing modes
- Instruction format: 16 bit/32-bit length
- Built-in multiplier-accumulator (DSP function instructions)
- Minimum instruction execution time: 12.5ns (at f(CPUCLK) = 80 MHz operation)
- Built-in flash memory
- Built-in RAM
- Virtual-flash emulation function : 8 Kbytes x 8 blocks
- Interrupt controller: 41 interrupt sources, 8 priority levels
- Wait controller: can be extended 0-15 wait cycles and external signal for each of 4 areas
- I/O port: 97 ports (selectable from 3 input levels)
- External interrupt input pin : 27 pins
- DMAC: 10 channels
- Multijunction timers (MJT) : 55 channels
- A/D converter : 16 channels 10-bit converter (sample & hold x 2)
- Serial interface: 4 channels (clock synchronized/UART), 2 channels (UART)
- CAN (CAN Specification 2.0B active): 2 channels, each having 32 message slots
- Direct RAM Interface (DRI)
- Real-time debugger (RTD)
- Non-Break Debug (NBD)
- JTAG (boundary scan function)
- Debug interface common to the M32R Family (SDI: Scalable Debug Interface)
- Package: 144 pin LQFP (0.5mm pitch)
Key Applications:
Automobile equipment control (e.g., Engine, ABS, AT, CCD camera, CMOS camera, and Radar sensing applications), industrial equipment system control, and high-function OA equipment (e.g., PPC) Since this group is under development, its specifications are subject to change.
Product Lineup:
Loading...
Japan English