Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Order Information

Orderable Part No. Production Status. Packing Environmental remark
M32185F4VFP#U4 Non-promotion Tray Pb free(SnCu) -

Package & Packing

Package
Renesas code PLQP0144KA-A
Previous code 144P6Q-A
JEITA code P-LFQFP144-20x20-0.50
Name LFQFP
Terminal count 144
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
1.2
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Cu or Sn
Drawing Link plqp0144ka_a
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0033_tray0056
Packing
JEDEC Tray Complete dry pack
tray-D
Packing
Tape Complete dry pack
tape-D
Container
Tape
tape2114

End of content

Back To Top