R32C/160, R32C/161
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Product Specifications
Performance Outline of R32C/160 Group
| Unit | Function | Performance |
|---|---|---|
| CPU | Central processing unit |
|
| Memory | ||
| Voltage Detector | Low voltage detector |
|
| Clock | Clock generator |
|
| Interrupts |
| |
| Watchdog Timer |
| |
| DMA | DMAC |
|
| DMAC II |
| |
| I/O Ports | Programmable I/O ports |
|
| Timer | Timer A |
|
| Timer B |
| |
| Three-phase motor control timer |
| |
| Serial Interface | UART0 to UART4 |
|
| A/D Converter |
| |
| CRC Calculator | CRC-CCITT (X16+X12+X5+1) | |
| X-Y Converter | 16 bits × 16 bits | |
| Intelligent I/O |
| |
| Serial Bus Interface |
| |
| LIN Module | 1 channel | |
| CAN Module |
| |
| Flash Memory |
| |
| E2dataFlash | Minimum endurance: 100000 program/erase cycles | |
| Operating Frequency/Supply Voltage | 48 MHz/VCC = 3.0 to 5.5 V | |
| Operating Temperature |
| |
| Current Consumption |
| |
| Package | 80-pin plastic molded LQFP (PLQP0080KB-A) | |
Notes:
- Please contact a Renesas sales office to use the non-E2dataFlash version.
- Please contact a Renesas sales office to use the optional feature.
- Please contact a Renesas sales office to use the version L products.
Performance Outline of R32C/161 Group
| Unit | Function | Performance |
|---|---|---|
| CPU | Central processing unit |
|
| Memory |
|
|
| Voltage Detector | Low voltage detector |
|
| Clock | Clock generator |
|
| Interrupts |
|
|
| Watchdog Timer |
|
|
| DMA | DMAC |
|
| DMAC II |
|
|
| I/O Ports | Programmable I/O ports |
|
| Timer | Timer A |
|
| Timer B |
|
|
| Three-phase motor control timer |
|
|
| Serial Interface | UART0 to UART4 |
|
| A/D Converter |
|
|
| CRC Calculator | CRC-CCITT (X16+X12+X5+1) | |
| X-Y Converter | 16 bits × 16 bits | |
| Intelligent I/O |
|
|
| Serial Bus Interface |
|
|
| LIN Module | 1 channel | |
| CAN Module |
|
|
| Flash Memory |
|
|
| E2dataFlash | Minimum endurance: 100000 program/erase cycles | |
| Operating Frequency/Supply Voltage | 48 MHz/VCC = 3.0 to 5.5 V | |
| Operating Temperature |
|
|
| Current Consumption |
|
|
| Package | 80-pin plastic molded LQFP (PLQP0080KB-A) | |
Notes:
- Please contact a Renesas sales office to use the non-E2dataFlash version.
- Please contact a Renesas sales office to use the optional feature.
- Please contact a Renesas sales office to use the version L products.
Japan English
