Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU R32C/100 8Bit A/D
Converter
-
Max. Freq (MHz) 64 10Bit A/D
Converter
34
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family M16C 8Bit D/A
Converter
2
Series R32C/100 10Bit
D/A Converter
-
Group R32C/117A 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit YES Operating Ambient
Temperature Max
85
RAM
(KB)
96 Operating Ambient
Temperature Min
-40
Program
memory (KB)
512 CAN (Channels) 1
Data Flash (KB) 8 Ethernet NO
ROM Type Flash memory USB HOST NO
Cache type - USB Function NO
Int. main oscillator freq 64 USB OTG -
PLL YES I2C-bus 8
RTC NO Ext. address bus -
Operating
Voltage Max (V)
5.5 Ext. data bus (Bit) -
Operating
Voltage Min
3 External
Interrupt Pins
14
Note1 - LCD
common/segment lines
-
Note2 - Low Voltage Detection YES
Pin Count 176 Power-On Reset NO
I/O Ports CMOS I/O 158 DMAC 4
On-Chip Debug YES EXDMAC -
8-bit Timer - CSI 1
16-bit Timer 11 UART 11
32-bit Timer - Lin -
Watchdog Timer 1 IEBus 8
Other timer - Remarks Automotive
PWM Output
(up to 8Bit)
- Production
Status
Mass Production
PWM Output
(Over 9-Bit)
- Features -
PWM Output 29(TimerA, Intelligent I/O) Application -

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PLQP0176KB-A
Previous code 176P6Q-A
JEITA code P-LFQFP176-24x24-0.50
Name LFQFP
Terminal count 176
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
1.8
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Pb or Sn-Cu or Sn
Drawing Link plqp0176kb_a
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0011
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top