The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Spec
|
Basic Information
|
| Product Status |
Mass Production |
| Family |
M16C |
| Series |
M32C/80 |
| Group |
M32C/88(M32C/88T) |
|
Memory
|
| Program memory |
320 KB Flash memory |
| RAM |
18 KB |
| Data Flash |
4 KB |
|
CPU (Bit, Clock, DMA, External Bus etc)
|
| CPU |
M32C/80 (16-bit) |
| Max. Frequency |
32 MHz |
| Sub-Clock (32.768 kHz) |
YES |
| PLL |
YES |
| External Interrupt Pins |
11 |
| I/O Ports |
121 |
|
Timers
|
| 16-bit Timers |
11 ch |
| Watchdog Timers |
1 ch |
| PWM Output |
13(TimerA, Intelligent I/O) |
|
Analog
|
| A/D Converters |
10-bit x 34 ch |
| D/A Converters |
8-bit x 2 ch |
|
Operating Conditions
|
| Operating Voltage |
4.2 to 5.5 V |
| Operating Temperature |
-40 to 105 ℃ () |
Order Information
Please inquire.
Package
| Package |
| Pins |
144 |
| Pin pitch |
0.5 mm |
| Package Type |
LFQFP |
| Body Size |
20x20 mm2 |
| Package drawing |
plqp0144ka_a |
| Mount pad drawing |
fig0009e |
| Mounting height |
1.7 mm |
| Mass |
1.2 g |
| Renesas code |
PLQP0144KA-A (old: 144P6Q-A) |
| JEITA code |
P-LFQFP144-20x20-0.50 |