M16C/62N (incl. M3062GF8NFP/GP)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Application Notes & Sample Code
- Software & Tools
- Design Support
- Further Information
- Characteristics
- Oscillation Parameters
- Product Specifications
Performance Outline of M16C/62N Group (100-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
| ||
| Operating Mode |
| ||
| Address Space | 1 Mbytes (Available to 4 Mbytes by address space expansion function) | ||
| Memory Capacity | |||
| Peripheral Functions | Port |
| |
| Multifunction Timer |
| ||
| Serial Interface |
| ||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8×2+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit | CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
| ||
| Clock Generation Circuit |
| ||
| Electrical Characteristics | Supply Voltage |
| |
| Power Consumption |
| ||
| Flash Memory | Program/Erase Supply Voltage | VCC=3.0 to 3.6V | |
| Program/Erase Endurance | 100 times (all space) | ||
| Operating Ambient Temperature | −40 to 85 degrees C | ||
| Package | 100-pin plastic mold QFP/LQFP/TQFP | ||
Performance Outline of M16C/62N Group (80-Pin Version)
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91 instructions | |
| Minimum Instruction Execution Time |
|
||
| Operating Mode | Single-chip mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8×2+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage |
|
|
| Power Consumption |
|
||
| Flash Memory | Program/Erase Supply Voltage |
VCC=3.0 to 3.6V | |
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature | −40 to 85 degrees C | ||
| Package | 80-pin plastic mold QFP/LQFP/TQFP | ||
Performance Outline of M3062GF8N
| Item | Performance | ||
|---|---|---|---|
| CPU | Basic Instructions | 91instructions | |
| Minimum Instruction Execution Time |
100ns (f(XIN)=10MHz, VCC=2.7 to 3.6V) | ||
| Operating Mode | Single-chip mode, Memory expansion mode, Microprocessor mode | ||
| Address Space | 1 Mbytes | ||
| Memory Capacity |
|
||
| Peripheral Functions | Port |
|
|
| Multifunction Timer |
|
||
| Serial Interface |
|
||
| A/D Converter | 10-bit A/D converter: 1 circuit, (8+2) input channels | ||
| D/A Converter | 8 bits × 2 channels | ||
| DMAC | 2 channels | ||
| CRC Calculation Circuit |
CRC-CCITT | ||
| Watchdog Timer | 15 bits × 1 channel (with prescaler) | ||
| Interrupt |
|
||
| Clock Generation Circuit |
|
||
| Electrical Characteristics | Supply Voltage | 2.7 to 3.6V (f(XIN)=10MHz, without software wait) | |
| Power Consumption | 30.0mW (f(XIN)=10MHz, VCC=3V, without software wait) | ||
| Flash Memory | Program/Erase Supply Voltage |
VCC=3.0 to 3.6V | |
| Program/Erase Endurance |
100 times (all space) | ||
| Operating Ambient Temperature | −40 to 85 degrees C | ||
| Package | 100-pin plastic mold QFP/LQFP | ||
Japan English
