Skip to main content

M16C Family (R32C/M32C/M16C)

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

10 Apr 2012

FAQs
- M16C/65C, M16C/64C (New)
- Relevant Products and Function (Up)

15 Mar 2012

Application Notes and Sample Code
- R01AN0857EJ0100: M16C/65C Group and RL78/G13, RL78/G14 Peripheral Function Comparison between M16C/65C Group and RL78/G13, RL78/G14 (New)
- R01AN0100EJ0100: R32C/100 Series How to Use the Watchdog Timer Automatic Count Start (New)
- R01AN0687EJ0100: R32C/100 Series Using Mirror Registers with Three-Phase Motor Control Timers While in Triangular Wave Modulation Mode and Three-Phase Mode 1 (New)
- R01AN0701EJ0100: M32C/84, 85, 87, 88, 8A and 8B Groups Data Transmission Using the Serial Interface in Clock Synchronous Mode (New)
- R01AN0702EJ0100: M32C/84, 85, 87, 88, 8A and 8B Groups Data Reception Using the Serial Interface in Clock Synchronous Mode (New)
- R01AN0446EJ0100: R32C/116A, 117A, and 118A GroupsRewriting Flash Memory Using the Suspend/Resume Function in EW1 Mode (New)

24 Feb 2012

Technical Update
- TN-16C-A206A/E: Errata to R32C/120 Group Hardware Manual (New)
- TN-16C-A207A/E: Errata to R32C/121 Group Hardware Manual (New)

31 Jan 2012

Application Notes and Sample Code
- R01AN0389EJ0101: R32C/100 Series Example of External Bus Operation (Up)

14 Dec 2011

Technical Update
- TN-16C-A209A/E: Explanation of the RDY Signal for the M16C/30 Series and M16C/60 Series (New)
- TN-16C-A210A/E: Descriptions changed in M16C/5LD Group, M16C/56D Group User's Manual (New)

13 Dec 2011

Application Notes and Sample Code
- R01AN0746EJ0100: M16C/63, 64, 64A, 64C, 65, 65C, 6C, 5LD, 56D, 5L, 56, 5M, 57 Tolerance of Data Transfer Rate in Clock Asynchronous Serial I/O Mode (New)
- R01AN0732EJ0100: M16C/63, 64A, 64C, 65, 65C, 6C, 5LD, 56D, 5L, 56, 5M, 57 Serial Interface: Using High Speed Communication when Performing Clock Synchronous Slave Reception with DMAC (New)
- R01AN0806EJ0100: M16C/63, 64A, 64C, 65, 65C, 6C, 5LD, 56D, 5L, 56, 5M, 57 Determining Commercial Power Frequency (New)

10 Nov 2011

Application Notes and Sample Code
- R01AN0759EJ0100: R32C/100 Series EEPROM Control Using UARTi Special Mode 1 (I2C Mode) (New)
- REJ05B0725-0101: M32C/84, 85, 87, 88, 8A, and 8B Groups Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 0) (Up)
- REJ05B0726-0101: M32C/84, 85, 87, 88, 8A, and 8B Groups Three-phase Motor Control Timers (Triangular Wave Modulation Mode, Three-phase Mode 1) (Up)
- REJ05B0727-0101: M32C/84, 85, 87, 88, 8A, and 8B Groups Three-phase Motor Control Timers (Sawtooth Wave Modulation Mode) (Up)

 

21 Oct 2011

Application Notes and Sample Code
- R01AN0803EE0100: M16C/6S1 Introduction to the M16C/6S1 Evaluation Board (Europe Edition) (New)

 

14 Oct 2011

Technical Update
- TN-16C-A204A/E: Descriptions changed in M16C/5M Group, M16C/57 Group User's Manual (New)
- TN-16C-A205A/E: Descriptions changed in M16C/5L Group, M16C/56 Group User's Manual (New)

5 Oct 2011

Technical Update
- TN-16C-A208A/E: Errata to R32C/111 Group Hardware Manual No.3 (New)

29 Sep 2011

Application Notes and Sample Code
- R01AN0676EJ0100: M16C/63 Using the Voltage Detector (New)
- R01AN0677EJ0100: M16C/64A Using the Voltage Detector (New)
- R01AN0678EJ0100: M16C/64C Group Using the Voltage Detector (New)
- R01AN0662EJ0100: M16C/65 Using the Voltage Detector (New)
- R01AN0679EJ0100: M16C/65C Using the Voltage Detector (New)
- R01AN0680EJ0100: M16C/6C Using the Voltage Detector (New)
- R01AN0681EJ0100: M16C/5LD Using the Voltage Detector (New)
- R01AN0682EJ0100: M16C/5L Using the Voltage Detector (New)
- R01AN0683EJ0100: M16C/5M Using the Voltage Detector (New)
- R01AN0711EJ0100: M16C/64C,65C Providing a Timer Clock Independent of the CPU Clock (New)

20 Sep 2011

Product Information
- M16C/64C Group Characteristics (New)
- M16C/65C Group Characteristics (New)

 

16 Sep 2011

Documentation
- R32C/142 Group and R32C/145 Group Datasheet (New)
- R32C/142 Group and R32C/145 Group User's Manual: Hardware (New)

15 Sep 2011

Product Information
- R32C/116, R32C/117, R32C/118 Group Characteristics (New)

8 Sep 2011

Application Notes and Sample Code
- R01AN0493EJ0100: R32C/100 Series Serial Interface Operation in Special Mode 2 Using Master Transmission/Reception (New)
- R01AN0516EJ0100: R32C/100 Series Serial Interface Operation in Special Mode 2 Using Slave Transmission/Reception (New)


End of content

Back To Top