Skip to main content

List of Related Articles in Technical Information Magazine RENESAS EDGE

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

 

Technical Information Magazine RENESAS EDGE Articles Listed by Product:
M16C Family

 

Vol.22, 2008.9 issue

Network Solutions for PLC Systems
Library Development is Underway with a Focus on Low-speed PLC Networks, and a Large Field Test Has Verified Stable Network Operation

Vol.21, 2008.4 issue

<R&D/ISSCC> Replacing EEPROM by "E2 Data Flash," Flash Memory for Automotive ECU Data Storage
ISSCC 2008 Paper No. 28.2 covers a special area of reliable nonvolatile memory capable of one million rewrite operations that has been integrated into a flash microcomputer

Vol.19, 2007.10 issue

Overview for Renesas Vehicle Control Solutions
A wide product range based around flash microcomputers meets diverse needs of customers in the global automotive industry
The Renesas Approach to Vehicle Control for Body Control Solutions
The M16C family fully covers the different requirements of the many body control functions that provide convenience and comfort for drivers and passengers
<Customer Visit> AISIN SEIKI Co.,Ltd. for Control of Body System
M16C and H8/Tiny Adopted for Control of Body System Components throughout the Vehicle, with Increasing Use Being Made of Both Centralized and Distributed Control
The Renesas Approach to Vehicle Control for Chassis and Airbag Control Solutions
The advanced electric motor control capabilities of SuperH microcomputers are utilized in EPS, and the improved performance of H8SX devices is applied to airbags

Vol.18, 2007.7 issue

The Renesas Approach to Motor Control
Basic Strategy Aims to Provide Design Solutions for a Wide Span of New and Evolving Applications
Motor Control for Home Appliances to M16C/Tiny
Home Appliances ― M16C/Tiny Microcomputers Facilitate the Design of Quiet, Energy-efficient Refrigerators, Washers, and Many Other Products
<Customer Visit> MITSUBISHI HEAVY INDUSTRIES,LTD. for Air Conditioners
Making Extensive of Renesas Microcomputers in Broad Range of Air Conditioners
R32C/118 Group
New Microcomputer Group Expands Top Series in M16C Family
Devices with R32C/100 CPU core deliver about 2.2x the performance M32/80 series chips and maintain upward compatibility

Vol.17, 2007.4 issue

Renesas 8- and 16-bit microcontrollers for Cooking Appliances
Features of Renesas 8- and 16-bit microcontrollers allow the design of functions such as induction heating control and audio playback for rice cookers

Vol.16, 2007.2 issue

<Customer Visit> Whirlpool Corporation for Home Appliances
The company's approach to system control is to produce products that perform functions as efficiently as possible, yet make complexity invisible to the user.
Using Microcomputers to Control Inverters Enables Energy Savings and Quieter Operation
Renesas offers single-chip microcomputers that combine the functions required for implementing sophisticated inverter control techniques.

Vol.15, 2006.10 issue

Low-cost 16-bit Microcomputers "M16C/30P"
Ideal for cost-sensitive applications, the new flash microcomputers are simplified versions of popular M16C/62P chips that have essential on-chip peripheral functions.
Renesas Starter Kits
Comprehensive, Inexpensive Starter Kits Let Users Quickly Begin to Evaluate and Apply Microcomputers

Vol.14, 2006.7 issue

New 16-bit M16C/Tiny Series Microcomputers Are Faster, Smaller
Compatibilities Maintained in M16C Family Reduce System Development and Production Costs
Zigbee Solutions
Renesas-developed Zigbee and IEEE802.15.4 MAC Protocol Stacks Let Customers Select the Best Microcomputers



End of content

Back To Top