Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8S/2600 8Bit A/D
Converter
-
Max. Freq (MHz) 34 10Bit A/D
Converter
8
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8S 8Bit D/A
Converter
-
Series H8S/2400 10Bit
D/A Converter
-
Group H8S/2463 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
75
RAM
(KB)
40 Operating Ambient
Temperature Min
-20
Program
memory (KB)
512 CAN (Channels) -
Pin Count 144 Ethernet YES
Data Flash (KB) - USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 34 I2C-bus 6
PLL YES Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt Pins
33
Operating
Voltage Min
3 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 106 DMAC -
On-Chip Debug YES EXDMAC -
8-bit Timer 4 CSI 0
16-bit Timer 1 UART 3
32-bit Timer - Lin -
Watchdog Timer 2 IEBus -
Other timer - Remarks -
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 4(PWM)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
R4F2463VTE34V Mass Production Tray Pb Free Consumer

Package & Packing

Package
Renesas code PTQP0144LC-A
Previous code TFP-144V
JEITA code P-TFQFP144-16x16-0.40
Name TFQFP
Terminal count 144
Terminal pitch (mm) 0.4
Mass (g)
[Reference value]
0.6
Mounting height (mm)
[MAX]
1.2
Terminal material - Base Cu alloy
Terminal material - Surface Sn-Bi
Drawing Link ptqp0144lc_a
Mount pad fig0009e
Packing
Container
JEDEC tray
tray0093
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top