H8S/2427, 2427R, 2425
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Software & Tools
- Design Support
Product Overview:
The H8S/2427, 2427R, and 2425 Group of products supports Full-ICE (E100emulator) and has an increased ROM size of 512 KB compared to the H8S/2426, 2426R, and 2424 Group. An FSI interface has also been added.
Key Features:
- 16-bit high-speed H8S/2600 CPU
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- General register mode (Sixteen 16-bit general registers)
- Number of basic instructions: 69 types (arithmetic and logic, multiply and divide, bit-manipulation, and multiply-and-accumulate instructions)
- On-chip memory
- ROM: 512 KB and 384 KB Flash version
- RAM : 64 KB and 48 KB
- A wealth of peripheral functions
- EXDMA controller*1
- I2C bus interface 2
- Synchronous serial communication unit
- SDRAMI/F support*2
- Other peripheral functions
*1: Not supported by the H8S/2425 Group.
*2: Supported only by the H8S/2427R Group.
- Packages
- H8S/2427, 2427R Group
H8S/2425 GroupPackage (code) Body size Pin pitch PLQP0144KA-A 20 × 20 mm 0.5 mm PTLG0145JB-A 9 × 9 mm 0.65 mm Package (code) Body size Pin pitch PLQP0120LA-A 14 × 14 mm 0.4 mm PLQF0120KA-A 20 × 20 mm 0.5 mm
- H8S/2427, 2427R Group
Key Applications:
PC peripheral equipment, office automation equipment (printers, point of sale terminals), industrial equipment (card readers, factory automation control), consumer equipment (LCD TVs, electronic musical instruments), etc.
General Functions
Product Lineup:
Loading...
Japan English