Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

H8S/2400 Series Features

  • The high peripheral functions of the H8S/2300 Series and the specific functions of the H8S/2100 Series is integrated in a single chip.
  • H8S/2600 CPU, the uppermost H8S CPU core is used for enhanced arithmetic operation processing capabilities
    • On chip 16 x 16bit multiplier enables high-speed processing of multiplication and multiply-and-accumulate operations
  • Enhanced interface with peripheral LSIs
  • On chip debugging function available (E10A)
  • Low-voltage, high-speed operation, low power consumption
    • 3V/20MHz operation
    • Low power consumption: 1/3 than prior H8S Series products
    • Plenty of low power consumption modes.

End of content

Back To Top