Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8S/2000 8Bit A/D
Converter
-
Max. Freq (MHz) 34 10Bit A/D
Converter
16
Subclock NO 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8S 8Bit D/A
Converter
6
Series H8S/2300 10Bit
D/A Converter
-
Group H8S/2378R 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
75
RAM
(KB)
24 Operating Ambient
Temperature Min
-20
Program
memory (KB)
256 CAN (Channels) -
Pin Count 144 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Flash memory USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 34 I2C-bus 2
PLL YES Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt Pins
17
Operating
Voltage Min
3 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 96 DMAC 4
On-Chip Debug YES EXDMAC 2
8-bit Timer 2 CSI 0
16-bit Timer 6 UART 5
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks On-chip H-UDI
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 6(shared with TPU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
DF2371RVFQ34V Mass Production Tray Pb Free Consumer

Package & Packing

Package
Renesas code PLQP0144KC-A
Previous code FP-144H
JEITA code P-LFQFP144-20x20-0.50
Name LFQFP
Terminal count 144
Terminal pitch (mm) 0.5
Mass (g)
[Reference value]
1.4
Mounting height (mm)
[MAX]
1.7
Terminal material - Base Fe-Ni alloy
Terminal material - Surface Sn-Pb
Drawing Link plqp0144kc_a
Mount pad fig0009e
Packing
Container
Custom tray
tray1023
Packing
Custom Tray Complete dry pack
tray-D

End of content

Back To Top