Product Overview:

The H8S/2350 Group is a group of high-performance microcontrollers with the internal 32-bit H8S/2000 CPU core, and a set of on-chip supporting functions required for system configuration.
The H8S/2000 CPU can execute basic instructions in one state, and is provided with sixteen 16-bit general registers with a 32-bit internal configuration, and a concise and optimized instruction set. The CPU can handle a 16 Mbyte linear address space (architecturally 4 Gbytes). Programs based on the high-level language C can also be run efficiently.
The address space is divided into eight areas. The data bus width and access states can be selected for each of these areas, and various kinds of memory can be connected fast and easily.
On-chip memory consists of large-capacity ROM (H8S/2351 only) and RAM.
On-chip supporting functions include a 16-bit timer pulse unit (TPU), programmable pulse generator (PPG), watchdog timer (WDT), serial communication interface (SCI), A/D converter, D/A converter, and I/O ports.
In addition, an on-chip DMA controller (DMAC) and data transfer controller (DTC) are provided, enabling high-speed data transfer without CPU intervention.
Use of the H8S/2350 Group enables easy implementation of compact, high-performance systems capable of processing large volumes of data.


Key Features:

  • Operating frequency (MHz)/Supply voltage (V)
    • 20MHz/5.0V
    • 13MHz/3.0 to 5.5V (H8S/2350 only)
    • 10MHz/2.7 to 5.5V
  • 5V single power supply
  • On-chip memory
    • 64kB/2kB: H8S/2351 Mask version
    • -/2kB: H8S/2350 ROM-less version
  • Packages
  • Pin & function compatible with the H8S/2655 Group, H8S/2355 Group, H8S/2350 Group and H8S/2329, 2328 Group*
        Note: * The H8S/2329 has an EMLE pin.
        The H8S/2350 and 2351 do not have the 8-bit timer.

Key Applications:

Game Music Instruments, Remote Controller , Office automation equipment, PC Peripherals(External memory, Input, Output), Communication equipment Telephone, home information appliances, and Digital consumer applications


General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16M byte
  • Interrupt
    • Internal: 42
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • Varioius peripheral functions
    • DMA controller (DMAC) x 4ch
    • Data transfer controller (DTC) x 85ch
    • 16-bit timer-pulse unit (TPU) x 6ch
    • Programmable pulse generator (PPG) x 16ch
    • Watchdog timer x 1ch
    • Serial communication interface (SCI) x 2ch
    • 10-bit A/D converter x 8ch
    • 8-bit D/A converter x 2ch
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 87
    • Input-only pins: 8

Image

Product Lineup:


H8S/2350 Group See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
Detailed
Information
PDF HD6412350F - 2K ROMless 20MHz/4.5 to 5.5V - - PRQP0128KB-A
(FP-128B)
Detailed
Information
PDF HD6412350TE - 2K ROMless 20MHz/4.5 to 5.5V - - PTQP0120LA-A
(TFP-120)
Detailed
Information
PDF HD6412350VF - 2K ROMless 13MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0128KB-A
(FP-128B)
Detailed
Information
PDF HD6412350VTE - 2K ROMless 13MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PTQP0120LA-A
(TFP-120)
Detailed
Information
PDF HD6432351XXXF 64K 2K Mask ROM 20MHz/4.5 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0128KB-A
(FP-128B)
Detailed
Information
PDF HD6432351XXXTE 64K 2K Mask ROM 20MHz/4.5 to 5.5V,
10MHz/2.7 to 5.5V
- - PTQP0120LA-A
(TFP-120)
Detailed
Information