The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Software & Tools
- Design Support
- Further Information
Quick Reference
Lead-free products: Adding 'V' at the end of number or code.
| Group | Device | Type | Operating Temperature | Operating Voltage/Maximum Clock Rate | Package | Product Name |
|
H8S/2398 Group |
H8S/2398 | Flash | Regular | 5V±10%/20MHz | FP-128 | HHD64F2378BVFQ35 |
| TFP-120 | HD64F2398TE20 | |||||
| Mask | Regular | 5V±10%/20MHz | FP-128 | HD6432398(A**)F | ||
| TFP-120 | HD6432398(A**)TE | |||||
| H8S/2394 | ROMLess | Regular | 5V±10%/20MHz | FP-128 | HD6412394F20 | |
| TFP-120 | HD6412394TE20 | |||||
| H8S/2392 | ROMLess | Regular | 5V±10%/20MHz | FP-128 | HD6412392F20 | |
| TFP-120 | HD6412392TE20 | |||||
| H8S/2390 | ROMLess | Regular | 5V±10%/20MHz | FP-128 | HD6412390F20 | |
| TFP-120 | HD6412390TE20 | |||||
|
H8S/2378, 2378R Group |
H8S/2378BF | Flash | Regular | 3.0-3.6V/35MHz | FP-144H | HD64F2378BVFQ35 |
| TLP-145 | HD64F2378BVLP35 | |||||
| W-version | FP-144H | HD64F2378BVFQ35W | ||||
| TLP-145 | HD64F2378BVLP35W | |||||
| H8S/2378RF | Regular | 3.0-3.6V/34MHz | FP-144H | HD64F2378RVFQ34 | ||
| TLP-145 | HD64F2378RVLP34 | |||||
| W-version | FP-144H | HD64F2378RVFQ34W | ||||
| TLP-145 | HD64F2378RVLP34W | |||||
| H8S/2377RF | Regular | 3.0-3.6V/33MHz | FP-144H | HD64F2377RVFQ33 | ||
| W-version | FP-144H | HD64F2377RVFQ33W | ||||
| H8S/2377F | Regular | 3.0-3.6V/33MHz | FP-144H | HD64F2377VFQ33 | ||
| W-version | FP-144H | HD64F2377VFQ33W | ||||
| H8S/2376F | Regular | 3.0-3.6V/33MHz | FP-144H | HD64F2376VFQ33 | ||
| W-version | FP-144H | HD64F2376VFQ33W | ||||
| H8S/2375RF* | Regular | 3.0-3.6V/34MHz | FP-144H | HD64F2375RVFQ34 | ||
| TLP-145 | HD64F2375RVLP34 | |||||
| W-version | FP-144H | HD64F2375RVFQ34W | ||||
| TLP-145 | HD64F2375RVLP34W | |||||
| H8S/2375F* | Regular | 3.0-3.6V/34MHz | FP-144H | HD64F2375VFQ34 | ||
| TLP-145 | HD64F2375VLP34 | |||||
| W-version | FP-144H | HD64F2375VFQ34W | ||||
| TLP-145 | HD64F2375VLP34W | |||||
| H8S/2375R | MASK | Regular | 3.0-3.6V/33MHz | FP-144H | HD6432375R(***)FQ | |
| W-version | FP-144H | HD6432375R(***)FQW | ||||
| H8S/2375 | Regular | FP-144H | HD6432375(***)FQ | |||
| W-version | FP-144H | HD6432375(***)FQW | ||||
| H8S/2373R | ROMLess | Regular | 3.0-3.6V/33MHz | FP-144H | HD6412373RVFQ33 | |
| W-version | FP-144H | HD6412373RVFQ33W | ||||
| H8S/2373 | Regular | FP-144H | HD6412373VFQ33 | |||
| W-version | FP-144H | HD6412373VFQ33W | ||||
| H8S/2368 Group |
H8S/2368F | Flash | Regular | 3.0-3.6V/34MHz | TFP-120 | HD64F2368VTE34 |
| W-version | TFP-120 | HD64F2368VTE34W | ||||
| H8S/2367F | Regular | 3.0-3.6V/33MHz | FP-128 | HD64F2367VF33 | ||
| TFP-120 | HD64F2367VTE33 | |||||
| W-version | FP-128 | HD64F2367VF33W | ||||
| TFP-120 | HD64F2367VTE33W | |||||
| H8S/2366F | Regular | 3.0-3.6V/33MHz | FP-128 | HD64F2366VF33 | ||
| TFP-120 | HD64F2366VTE33 | |||||
| W-version | FP-128 | HD64F2366VF33W | ||||
| TFP-120 | HD64F2366VTE33W | |||||
| H8S/2365F* | Regular | 3.0-3.6V/34MHz | FP-128 | HD64F2365VTE34 | ||
| W-version | TFP-120 | HD64F2365VTE34W | ||||
| H8S/2365 | MASK | Regular | 3.0-3.6V/33MHz | FP-128 | HD6432365(***)F | |
| TFP-120 | HD6432365(***)TE | |||||
| W-version | FP-128 | HD6432365(***)FW | ||||
| TFP-120 | HD6432365(***)TEW | |||||
| H8S/2363 | ROMLess | Regular | 3.0-3.6V/33MHz | FP-128 | HD6412363VF33 | |
| TFP-120 | HD6412363VF33 | |||||
| W-version | FP-128 | HD6412363VF33W | ||||
| TFP-120 | HD6412363VTE33W | |||||
|
H8S/2357 Group |
H8S/2357 | Flash | Regular | 5V±10%/20MHz | FP-128 | HD64F2357F20 |
| TFP-120 | HD64F2357TE20 | |||||
| Regular | 3.0-5.5V/13MHz | FP-128 | HD64F2357VF13 | |||
| TFP-120 | HD64F2357VTE13 | |||||
| OTP | Regular | 5V±10%/20MHz | FP-128 | HD6472357F20 | ||
| TFP-120 | HD64F2357VTE13 | |||||
| Mask | Regular | 5V±10%/20MHz | FP-128 | HD6432357(A**)F | ||
| TFP-120 | HD6432357(A**)TE | |||||
| 3.0-5.5V/13MHz | FP-128 | HD6432357(M**)F | ||||
| TFP-120 | HD6432357(M**)TE | |||||
| H8S/2352 | ROMLess | Regular | 5V±10%/20MHz | FP-128 | HD6412352F20 | |
| TFP-120 | HD6412352TE20 | |||||
| Regular | 3.0-5.5V/13MHz | FP-128 | HD6412352F13 | |||
| TFP-120 | HD6412352TE13 | |||||
|
H8S/2355 Group |
H8S/2355 | OTP | Regular | 5V±10%/20MHz | FP-128 | HD6472355F20 |
| TFP-120 | HD6472355TE20 | |||||
| Mask | Regular | 5V±10%/20MHz | FP-128 | HD6432355(A**)F | ||
| TFP-120 | HD6432355(A**)TE | |||||
| 3.0-5.5V/13MHz | FP-128 | HD6432355(M**)F | ||||
| TFP-120 | HD6432355(M**)TE | |||||
| H8S/2353 | Mask | Regular | 5V±10%/20MHz | FP-128 | HD6432353(A**)F | |
| TFP-120 | HD6432353(A**)TE | |||||
| 3.0-5.5V/13MHz | FP-128 | HD6432353(M**)F | ||||
| TFP-120 | HD6432353(M**)TE | |||||
| H8S/2393 | Mask | Regular | 5V±10%/20MHz | FP-128 | HD6432393(A**)F | |
| TFP-120 | HD6432393(A**)TE | |||||
|
H8S/2350 Group |
H8S/2351 | Mask | Regular | 5V±10%/20MHz | FP-128 | HD6432351(A**)F |
| TFP-120 | HD6432351(A**)TE | |||||
| H8S/2350 | ROMLess | Regular | 5V±10%/20MHz | FP-128 | HD6412350F20 | |
| TFP-120 | HD6412350TE20 | |||||
| Regular | 2.7-5.5V/10MHz | FP-128 | HD6412350F10 | |||
| TFP-120 | HD6412350TE10 | |||||
|
H8S/2345 Group |
H8S/2345 | Mask | Regular | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432345(***)TE |
| TFP-100G | HD6432345(***)TF | |||||
| FP-100A | HD6432345(***)F | |||||
| FP-100B | HD6432345(***)FA | |||||
| I version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432345(***)TEI | |||
| TFP-100G | HD6432345(***)TFI | |||||
| FP-100A | HD6432345(***)FI | |||||
| FP-100B | HD6432345(***)FAI | |||||
| J version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
FP-100A | HD6432345(***)FJ | |||
| FP-100B | HD6432345(***)FAJ | |||||
| OTP | Regular | 4.5-5.5V/20MHz | TFP-100B | HD6472345TE20 | ||
| TFP-100G | HD6472345TF20 | |||||
| FP-100A | HD6472345F20 | |||||
| FP-100B | HD6472345FA20 | |||||
| 2.7-5.5V/10MHz | TFP-100B | HD6472345TE10 | ||||
| TFP-100G | HD6472345TF10 | |||||
| FP-100A | HD6472345F10 | |||||
| FP-100B | HD6472345FA10 | |||||
| I version | 4.5-5.5V/20MHz | TFP-100B | HD6472345TE20I | |||
| TFP-100G | HD6472345TF20I | |||||
| FP-100A | HD6472345F20I | |||||
| FP-100B | HD6472345FA20I | |||||
| 2.7-5.5V/10MHz | TFP-100B | HD6472345TE10I | ||||
| TFP-100G | HD6472345TF10I | |||||
| FP-100A | HD6472345F10I | |||||
| FP-100B | HD6472345FA10I | |||||
| Flash | Regular | 4.5-5.5V/20MHz | TFP-100B | HD64F2345TE20 | ||
| TFP-100G | HD64F2345TF20 | |||||
| FP-100A | HD64F2345F20 | |||||
| FP-100B | HD64F2345FA20 | |||||
| I version | 4.5-5.5V/20MHz | TFP-100B | HD64F2345TE20I | |||
| TFP-100G | HD64F2345TF20I | |||||
| FP-100A | HD64F2345F20I | |||||
| FP-100B | HD64F2345FA20I | |||||
| J version | 4.5-5.5V/20MHz | FP-100A | HD64F2345F20J | |||
| FP-100B | HD64F2345FA20J | |||||
| H8S/2344 | Mask | Regular | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432344(***)TE | |
| TFP-100G | HD6432344(***)TF | |||||
| FP-100A | HD6432344(***)F | |||||
| FP-100B | HD6432344(***)FA | |||||
| I version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432344(***)TEI | |||
| TFP-100G | HD6432344(***)TFI | |||||
| FP-100A | HD6432344(***)FI | |||||
| FP-100B | HD6432344(***)FAI | |||||
| J version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
FP-100A | HD6432344(***)FJ | |||
| FP-100B | HD6432344(***)FAJ | |||||
| H8S/2343 | Mask | Regular | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432343(***)TE | |
| TFP-100G | HD6432343(***)TF | |||||
| FP-100A | HD6432343(***)F | |||||
| FP-100B | HD6432343(***)FA | |||||
| I version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432343(***)TEI | |||
| TFP-100G | HD6432343(***)TFI | |||||
| FP-100A | HD6432343(***)FI | |||||
| FP-100B | HD6432343(***)FAI | |||||
| J version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
FP-100A | HD6432343(***)FJ | |||
| FP-100B | HD6432343(***)FAJ | |||||
| H8S/2341 | Mask | Regular | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432341(***)TE | |
| TFP-100G | HD6432341(***)TF | |||||
| FP-100A | HD6432341(***)F | |||||
| FP-100B | HD6432341(***)FA | |||||
| I version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6432341(***)TEI | |||
| TFP-100G | HD6432341(***)TFI | |||||
| FP-100A | HD6432341(***)FI | |||||
| FP-100B | HD6432341(***)FAI | |||||
| J version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
FP-100A | HD6432341(***)FJ | |||
| FP-100B | HD6432341(***)FAJ | |||||
| H8S/2340 | ROMLess | Regular | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6412340TE | |
| TFP-100G | HD6412340TF | |||||
| FP-100A | HD6412340F | |||||
| FP-100B | HD6412340FA | |||||
| I version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
TFP-100B | HD6412340TEI | |||
| TFP-100G | HD6412340TFI | |||||
| FP-100A | HD6412340FI | |||||
| FP-100B | HD6412340FAI | |||||
| J version | 4.5-5.5V/20MHz 2.7-5.5V/10MHz |
FP-100A | HD6412340FJ | |||
| FP-100B | HD6412340FAJ | |||||
|
H8S/2339 Group |
H8S/2339E | Flash | Regular | 3.0-3.6V/25MHz | FP-144G | HD64F2339EVFC25 |
| H8S/2339 | Flash | Regular | 3.0-3.6V/25MHz | HD64F2339VFC25 | ||
| H8S/2338 | Flash | Regular | 3.0-3.6V/25MHz | HD64F2338VFC25 | ||
| Mask | Regular | 3.0-3.6V/25MHz | HD64F2338(G**)FC | |||
| 2.7-3.6V/20MHz | HD64F2338(A**)FC | |||||
| H8S/2337 | Mask | Regular | 3.0-3.6V/25MHz | HD64F2337(G**)FC | ||
| 2.7-3.6V/20MHz | HD64F2337(A**)FC | |||||
| H8S/2332 | ROMLess | Regular | 3.0-3.6V/25MHz | HD6412332VFC25 | ||
| 2.7-3.6V/20MHz | HD6412332VFC20 | |||||
|
H8S/2329 Group |
H8S/2329E | Flash | Regular | 3.0-3.6V/25MHz | FP-128 | HD64F2329EVF25 |
| TFP-120 | HD64F2329EVTE25 | |||||
| H8S/2329B | Flash | Regular | 3.0-3.6V/25MHz | FP-128 | HD64F2329BVF25 | |
| TFP-120 | HD64F2329BVTE25 | |||||
| H8S/2328B | Flash | Regular | 3.0-3.6V/25MHz | FP-128 | HD64F2328BVF25 | |
| TFP-120 | HD64F2328BVTE25 | |||||
| H8S/2328 | Mask | Regular | 3.0-3.6V/25MHz | FP-128 | HD6432328(G**)F | |
| TFP-120 | HD6432328(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-128 | HD6432328(A**)F | ||||
| TFP-120 | HD6432328(A**)TE | |||||
| H8S/2327 | Mask | Regular | 3.0-3.6V/25MHz | FP-128 | HD6432327(G**)F | |
| TFP-120 | HD6432327(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-128 | HD6432327(A**)F | ||||
| TFP-120 | HD6432327(A**)TE | |||||
| H8S/2326 | Flash | Regular | 3.0-3.6V/25MHz | FP-128 | HD64F2326VF25 | |
| TFP-120 | HD64F2326VTE25 | |||||
| H8S/2324 | ROMLess | Regular | 3.0-3.6V/25MHz | FP-128 | HD6412324VF25 | |
| TFP-120 | HD6412324VTE25 | |||||
| H8S/2324S | ROMLess | Regular | 3.0-3.6V/25MHz | FP-128 | HD6412324SVF25 | |
| TFP-120 | HD6412324SVTE25 | |||||
| 2.7-3.6V/20MHz | FP-128 | HD6412324SVF20 | ||||
| TFP-120 | HD6412324SVTE20 | |||||
| H8S/2323 | Mask | Regular | 3.0-3.6V/25MHz | FP-128 | HD6432323(G**)F | |
| TFP-120 | HD6432323(G**)TE | |||||
| .7-3.6V/20MHz | FP-128 | HD6432323(A**)F | ||||
| TFP-120 | HD6432323(A**)TE | |||||
| H8S/2322,2322R | ROMLess | Regular | 3.0-3.6V/25MHz | FP-128 | HD6412322RVF25 | |
| TFP-120 | HD6412322RVTE25 | |||||
| 2.7-3.6V/20MHz | FP-128 | HD6412322RVF20 | ||||
| TFP-120 | HD6412322RVTE20 | |||||
| H8S/2321 | ROMLess | Regular | 3.0-3.6V/25MHz | FP-128 | HD6412321VF25 | |
| TFP-120 | HD6412321VTE25 | |||||
| 2.7-3.6V/20MHz | FP-128 | HD6412321VF20 | ||||
| TFP-120 | HD6412321VTE20 | |||||
| H8S/2320 | ROMLess | Regular | 3.0-3.6V/25MHz | FP-128 | HD6412321VF25 | |
| TFP-120 | HD6412321VTE25 | |||||
| 2.7-3.6V/20MHz | FP-128 | HD6412320VF20 | ||||
| TFP-120 | HD6412320VTE20 | |||||
|
H8S/2319 Group |
H8S/2319CF | Flash | Regular | 3.0-3.6V/33MHz | FP-100A | HD64F2319CVF25 |
| TFP-100B | HD64F2319CVTE25 | |||||
| H8S/2319E | Flash | Regular | 3.0-3.6V/25MHz | FP-100A | HD64F2319EVF25 | |
| TFP-100B | HD64F2319EVTE25 | |||||
| H8S/2319 | Flash | Regular | 3.0-3.6V/25MHz | FP-100A | HD64F2319VF25 | |
| TFP-100B | HD64F2319VTE25 | |||||
| Mask | Regular | 3.0-3.6V/25MHz | FP-100A | HD6432319(G**)F | ||
| TFP-100B | HD6432319(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6432319(A**)F | ||||
| TFP-100B | HD6432319(A**)TE | |||||
| H8S/2318 | Flash | Regular | 3.0-3.6V/25MHz | FP-100A | HD64F2318VF25 | |
| TFP-100B | HD64F2318VTE25 | |||||
| Mask | Regular | 3.0-3.6V/25MHz | FP-100A | HD6432318(G**)F | ||
| TFP-100B | HD6432318(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6432318(A**)F | ||||
| TFP-100B | HD6432318(A**)TE | |||||
| H8S/2317 | Flash | Regular | 3.0-3.6V/25MHz | FP-100A | HD64F2317F25 | |
| TFP-100B | HD64F2317TE25 | |||||
| 2.7-3.6V/20MHz | FP-100A | HD64F2317F20 | ||||
| TFP-100B | HD64F2317TE20 | |||||
| H8S/2317S | Mask | Regular | 3.0-3.6V/25MHz | FP-100A | HD6432317S(G**)F | |
| TFP-100B | HD6432317S(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6432317S(A**)F | ||||
| TFP-100B | HD6432317S(A**)TE | |||||
| H8S/2316S | Mask | Regular | 3.0-3.6V/25MHz | FP-100A | HD6432316S(G**)F | |
| TFP-100B | HD6432316S(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6432316S(A**)F | ||||
| TFP-100B | HD6432316S(A**)TE | |||||
| H8S/2315 | Flash | Regular | 3.0-3.6V/25MHz | FP-100A | HD64F2315VF25 | |
| TFP-100B | HD64F2315VTE25 | |||||
| H8S/2314 | Flash | Regular | 3.0-3.6V/25MHz | FP-100A | HD64F2314VF25 | |
| TFP-100B | HD64F2314VTE25 | |||||
| H8S/2313 | Mask | Regular | 3.0-3.6V/25MHz | FP-100A | HD6432313(G**)F | |
| TFP-100B | HD6432313(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6432313(A**)F | ||||
| TFP-100B | HD6432313(A**)TE | |||||
| H8S/2312 | ROMLess | Regular | 3.0-3.6V/25MHz | FP-100A | HD6412312VF25 | |
| TFP-100B | HD6412312VTE25 | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6412312VF20 | ||||
| TFP-100B | HD6412312VTE20 | |||||
| H8S/2312S | ROMLess | Regular | 3.0-3.6V/25MHz | FP-100A | HD6412312SVF25 | |
| TFP-100B | HD6412312SVTE25 | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6412312SVF20 | ||||
| TFP-100B | HD6412312SVTE20 | |||||
| H8S/2311 | Mask | Regular | 3.0-3.6V/25MHz | FP-100A | HD6432311(G**)F | |
| TFP-100B | HD6432311(G**)TE | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6432311(A**)F | ||||
| TFP-100B | HD6432311(A**)TE | |||||
| H8S/2310 | ROMLess | Regular | 3.0-3.6V/25MHz | FP-100A | HD6412310VF25 | |
| TFP-100B | HD6412310VTE25 | |||||
| 2.7-3.6V/20MHz | FP-100A | HD6412310VF20 | ||||
| TFP-100B | HD6412310VTE20 |
* Type No. and Operating Temperature
|
Operating Temperature Range
(degrees C) |
Standard Products
|
High-Quality Products
|
|
|
Consumer
devices |
Industrial
devices |
Devices which require high-quality
|
|
|
-20 to +75
|
Regular
|
-
|
|
|
-40 to +85
|
I version
W version |
D version
|
J version
|
|
-40 to +105
|
-
|
-
|
JE version
|
|
-40 to +125
|
-
|
-
|
K version
|
| - | - | - | - |
|
Target initial
failure rate(PPM) |
100
|
50
|
10
|
Japan English
