Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8S/2345 Group is a group of high-performance microcontrollers with the internal 32-bit H8S/2000 CPU core, and a set of on-chip supporting functions required for system configuration.
The H8S/2000 CPU can execute basic instructions in one state, and is provided with sixteen 16-bit general registers with a 32-bit internal configuration, and a concise and optimized instruction set. The CPU can handle a 16 Mbyte linear address space (architecturally 4 Gbytes). Programs based on the high-level language C can also be run efficiently.
The address space is divided into eight areas. The data bus width and access states can be selected for each of these areas, and various kinds of memory can be connected fast and easily.
On-chip memory consists of large-capacity ROM and RAM. With regard to on-chip ROM, single power supply flash memory, PROM (OTP), and mask ROM versions are available, providing a quick and flexible response to conditions from ramp-up through fullscale volume production, even for applications with frequently changing specifications.
On-chip supporting functions include a 16-bit timer pulse unit (TPU), 8-bit timers, watchdog timer (WDT), serial communication interface (SCI), A/D converter, D/A converter, and I/O ports.
An on-chip data transfer controller (DTC) is also provided, enabling high-speed data transfer without CPU intervention.
Use of the H8S/2345 Group enables compact, high-performance systems to be implemented easily.


Key Features:

  • Operating frequency (MHz)/Supply voltage (V)
    • 20MHz/4.5 to 5.5V (Flash only)
    • 20MHz/4.5 to 5.5V, 10MHz/2.7 to 5.5V
  • On-chip memory
    • 128kB/4kB: H8S/2345
    • 96kB/4kB: H8S/2344
    • 64kB/2kB: H8S/2343
    • 32kB/2kB: H8S/2341
    • -/2kB: H8S/2340
  • Packages

Key Applications:

Car Audio, Home Appliances, Game Music Instruments, Office automation equipment, PC Peripherals(External memory, Input, Output), Communication equipment Telephone, and home information appliances




General Functions

  • High-speed H8S/2000 central processing unit with 16-bit architecture
    • Upward-compatible with H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • 65 basic instructions
    • Address space: 16M byte
  • Interrupt
    • Internal: 37
    • External: 9
  • Bus controller
    • External data bus width: 8/16 bits
  • Varioius peripheral functions
    • Data transfer controller (DTC) x 85ch
    • 16-bit timer-pulse unit (TPU) x 6ch
    • 8-bit timer x 2ch
    • Watchdog timer x 1ch
    • Serial communication interface (SCI) x 2ch
    • 10-bit A/D converter x 8ch
    • 8-bit D/A converter x 2ch
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 71
    • Input-only pins: 8

Image

Product Lineup:

Loading...

41 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF HD6412340FA20V 2 - 100 4.5 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6412340TE20V 2 - 100 4.5 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6412340FA10V 2 - 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432341XXXF 2 32 100 2.7 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432341XXXFI 2 32 100 2.7 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432341XXXFA 2 32 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432341XXXFAI 2 32 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432341XXXTE 2 32 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432341XXXTEI 2 32 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432341XXXTF 2 32 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432341XXXTFI 2 32 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432343XXXF 2 64 100 2.7 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432343XXXFI 2 64 100 2.7 Mass Production PRQP0100JE-B
(FP-100A)
PDF HD6432343XXXFA 2 64 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432343XXXFAI 2 64 100 2.7 Mass Production PRQP0100KA-A
(FP-100B)
PDF HD6432343XXXTE 2 64 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432343XXXTEI 2 64 100 2.7 Mass Production PTQP0100KA-A
(TFP-100B)
PDF HD6432343XXXTF 2 64 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432343XXXTFI 2 64 100 2.7 Mass Production PTQP0100LC-A
(TFP-100G)
PDF HD6432344XXXF 4 96 100 2.7 Mass Production PRQP0100JE-B
(FP-100A)

Click the link above to see the list of Non-promotion products.
Non-promotion products are only supported for customers who have already adopted them.
We do not recommended adoption of these products in new designs.

End of content

Back To Top