HD6412312SVF25V
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
- Overview
- Documentation
- Design Support
Product Spec
| CPU | H8S/2000 | 8Bit A/D Converter |
- |
|---|---|---|---|
| Max. Freq (MHz) | 25 | 10Bit A/D Converter |
8 |
| Subclock | NO | 12Bit A/D Converter |
- |
| Bit Size | 16 | 16Bit A/D Converter |
- |
| Family | H8S | 8Bit D/A Converter |
2 |
| Series | H8S/2300 | 10Bit D/A Converter |
- |
| Group | H8S/2319 | 12Bit D/A Converter |
- |
| Memory Management Unit |
NO | 16Bit D/A Converter |
- |
| Floating Point Unit | NO | Operating Ambient Temperature Max |
75 |
| RAM (KB) |
8 | Operating Ambient Temperature Min |
-20 |
| Program memory (KB) |
64 | CAN (Channels) | - |
| Pin Count | 100 | Ethernet | NO |
| Data Flash (KB) | - | USB HOST | NO |
| ROM Type | ROMless | USB Function | NO |
| Cache type | - | USB OTG | - |
| Int. main oscillator freq | 25 | I2C-bus | - |
| PLL | NO | Ext. address bus | - |
| RTC | NO | Ext. data bus (Bit) | - |
| Operating Voltage Max (V) |
3.6 | External Interrupt Pins |
9 |
| Operating Voltage Min |
3 | LCD common/segment lines |
- |
| Note1 | - | Low Voltage Detection | NO |
| Note2 | - | Power-On Reset | NO |
| I/O Ports CMOS I/O | 70 | DMAC | - |
| On-Chip Debug | NO | EXDMAC | - |
| 8-bit Timer | 2 | CSI | 0 |
| 16-bit Timer | 6 | UART | 2 |
| 32-bit Timer | - | Lin | - |
| Watchdog Timer | 1 | IEBus | - |
| Other timer | - | Remarks | - |
| PWM Output (up to 8Bit) |
- | Application | - |
| PWM Output (Over 9-Bit) |
- | Production Status |
Mass Production |
| PWM Output | 6(shared with TPU) |
Order Information
| Orderable Part No. | Production Status. | Packing | Environmental | remark |
|---|---|---|---|---|
| D12312SVF25V | Mass Production | Tray | Pb Free | Consumer |
Package & Packing
| Package | |
|---|---|
| Renesas code | PRQP0100JE-B |
| Previous code | FP-100A |
| JEITA code | P-QFP100-14x20-0.65 |
| Name | QFP |
| Terminal count | 100 |
| Terminal pitch (mm) | 0.65 |
| Dimensions (mm) | 14x20 |
| Mass (g) [Reference value] |
1.7 |
| Mounting height (mm) [MAX] |
3.1 |
| Terminal material - Base | Fe-Ni alloy |
| Terminal material - Surface | Sn-Pb |
| Drawing Link | prqp0100je_b |
| Mount pad | fig0008e |
| Packing | |
|---|---|
| Container Custom tray |
tray1001_tray1017 |
| Packing Custom Tray Complete dry pack |
tray-D |
Japan English
