Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8S/2000 8Bit A/D
Converter
-
Max. Freq (MHz) 20.5 10Bit A/D
Converter
10
Subclock YES 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8S 8Bit D/A
Converter
-
Series H8S Super Low Power 10Bit
D/A Converter
-
Group H8S/2264 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
85
RAM
(KB)
2 Operating Ambient
Temperature Min
-40
Program
memory (KB)
64 CAN (Channels) -
Pin Count 100 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Mask ROM USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 20.5 I2C-bus -
PLL NO Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
5.5 External
Interrupt Pins
13
Operating
Voltage Min
2.7 LCD
common/segment lines
seg=40, com=4
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 59 DMAC -
On-Chip Debug NO EXDMAC -
8-bit Timer 2 CSI 0
16-bit Timer 2 UART 3
32-bit Timer 2 Lin -
Watchdog Timer 2 IEBus -
Other timer - Remarks On-chip LCD controller,
On-chip 32kHz oscillator
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 2(shared with TPU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PRQP0100KA-A
Previous code FP-100B
JEITA code P-FQFP100-14x14-0.50
Name FQFP
Terminal count 100
Terminal pitch (mm) 0.5
Dimensions (mm) 14x14
Mass (g)
[Reference value]
1.2
Mounting height (mm)
[MAX]
3.05
Terminal material - Base Fe-Ni alloy
Terminal material - Surface Sn-Pb
Drawing Link prqp0100ka_a
Mount pad fig0008e
Packing
Container
JEDEC tray
tray0074
Packing
JEDEC Tray Complete dry pack
tray-D

End of content

Back To Top