Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8S/2000 8Bit A/D
Converter
-
Max. Freq (MHz) 16 10Bit A/D
Converter
6
Subclock NO 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8S 8Bit D/A
Converter
2
Series H8S/2200 10Bit
D/A Converter
-
Group H8S/2215 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
75
RAM
(KB)
16 Operating Ambient
Temperature Min
-20
Program
memory (KB)
256 CAN (Channels) -
Pin Count 112 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Flash memory USB Function YES
Cache type - USB OTG -
Int. main oscillator freq 16 I2C-bus -
PLL YES Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
3.6 External
Interrupt Pins
8
Operating
Voltage Min
2.7 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 68 DMAC 4
On-Chip Debug NO EXDMAC -
8-bit Timer 2 CSI 0
16-bit Timer 3 UART 3
32-bit Timer - Lin -
Watchdog Timer 1 IEBus -
Other timer - Remarks USB
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 3(shared with TPU)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
DF2215BR16V Mass Production Tray Pb Free Consumer

Package & Packing

Package
Renesas code PLBG0112GA-A
Previous code BP-112
JEITA code P-LFBGA112-10x10-0.80
Name LFBGA
Terminal count 112
Terminal pitch (mm) 0.8
Dimensions (mm) 10x10
Mass (g)
[Reference value]
0.3
Mounting height (mm)
[MAX]
1.4
Terminal material - Base Sn-Pb
Terminal material - Surface -
Drawing Link plbg0112ga_a
Mount pad fig0013e
Packing
Container
Custom tray
tray1030
Packing
Custom Tray Complete dry pack
tray-D

End of content

Back To Top