Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8S/2164 Group of products is a function-optimization of the H8S/2168Group. Operating at low voltage/high-speed (3V/34MHz), they incorporate the LPCinterface and I2C-bus necessary for PC server peripheral management and remotemanagement. In addition, development using more economical development tools isprovided by on-chip emulator (E10A) support. As with the H8S/2168 Group, theproducts come in 144-pin packages.

Key Features:

- A function-optimized version of H8S/2168 -

  • H8S/2600CPU
    • High-speed operation: 3V/34MHz
    • Single-state basic instruction execution
    • Multiply-accumulate instructions
  • A wealth of peripherals
  • ROM/RAM
    • H8S/2164 (512KB/40KB)
  • I/O ports
    • 107 (input/output)
    • 9 (input only)
  • Various low power consumption modes supported
  • Small package

Microcomputer Common Info: Packages

Key Applications:

PC applications: server peripherals control/management systems, etc.;Communication devices: networks, routers, etc.

Image

Product Lineup:

Loading...

2 matches
(1 to 2 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R4F2164VTE34DV 40 512 144 3 Mass Production PTQP0144LC-A
(TFP-144V)
PDF R4F2164VTE34V 40 512 144 3 Mass Production PTQP0144LC-A
(TFP-144V)

End of content

Back To Top