Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8S/2153 Group of products is a low-pin, small packgefunction-optimization of the H8S/2168 Group. Operating at lowvoltage/high-speed (3V/25MHz), they incorporate the LPC interface and I2C-busnecessary for PC server peripheral management and remote management. Inaddition, development using more economical development tools is provided byon-chip emulator (E10A) support. The products come in BGA112-pin packages.

Key Features:

- A low-pin, small pacakge function-optimized version of H8S/2168 -

  • H8S/2600CPU
    • High-speed operation: 3V/25MHz
    • Single-state basic instruction execution
    • Multiply-accumulate instructions
  • A wealth of peripherals
  • ROM/RAM
    • H8S/2153 (512KB/40KB)
  • I/O ports
    • 65 (input/output)
    • 9 (input only)
  • Various low power consumption modes supported
  • Small package

MicrocomputerCommon Info: Packages

Key Applications:

PC applications: server peripherals control/management systems, etc.;Communication devices: networks, routers, etc.




Image

Product Lineup:

Loading...

2 matches
(1 to 2 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R4F2153VBR25KDV 40 512 112 3 Mass Production PLBG0112GA-A
(BP-112V)
PDF R4F2153VBR25V 40 512 112 3 Mass Production PLBG0112GA-A
(BP-112V)

End of content

Back To Top