Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Renesas Electronics - Software and Tools

Software & Tools for H8S/2148, 2144



Tool Category Product Name Overview Status Trial
Copy
Tool
News
Docs Down-
load
Remark
Standard Tool Chain (Development tools for this device group.) : Top
IDE High-performance Embedded Workshop Renesas integrated development environment (IDE).
(for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families)
This IDE, High-performance Embedded Workshop is the front-end GUI common to coding, building, and debugging. It is bundled with compiler packages and emulator products. It seamlessly integrates phases of development and allows you efficient development.
Supported False Tool News Document False
Coding Tool C/C++ Compiler Package for H8SX, H8S, H8 Family C/C++ Compiler package for H8SX, H8S and H8 families
* Comes with the simulator debugger.
Supported Download Tool News Document Download
Coding Tool MISRA C Rule Checker SQMlint MISRA C Rule Checker Supported Download Tool News Document False
Simulator Simulator Debugger for H8SX, H8S, and H8 Families Simulator debugger for the H8,H8S, H8SX family
* This product is included in Compiler Package and is not available separately.
Supported Download Tool News Document False
Full-spec Emulator HS2140EPI61H E6000 emulator for H8S/2140B, H8S/2148, H8S/2144, H8S/2138, H8S/2134, H8S/2128, H8S/2124 groups.
* This is a successor to HS2148EPI61H (discontinued) and HS2148EPI60H (discontinued)
Supported False Tool News Document False
Programmer (Unit) E8a (On-chip debugging emulator) The E8a emulator is also available as a flash memory programmer with the flash programming software Flash Development Toolkit.
* This product is E8 emulator's successor.
Supported False Tool News Document False
Programmer (Unit) HS0008EASF5H The HS0008EASF5H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* This product is HS0008EASF4H's successor.
Supported False Tool News Document False
Programmer (GUI) Flash Development Toolkit Flash Development Toolkit is the dedicated flash programming software for the SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, and 740 families. Supported Download Tool News Document Download
Programmer (GUI) F-ZTAT Microcomputer On-Board Writing Program F-ZTAT microcomputer on-board writing program for SuperH, H8S and H8 families. Supported False Tool News Document False
Programmer (Unit) HS0008EASF4H The HS0008EASF4H is an onboard programmer which supports 0.5µm, 0.35µm and 0.18µm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* Successor : HS0008EASF5H
Supported but discontinued False Tool News Document False
Embedded Software (Operating systems, middleware, device drivers.) : Top
Embedded OS HI1000/4 Real-time OS for H8SX, H8S Family µITRON4.0 Specification real-time OS for H8SX, H8S Family Supported False Tool News Document False
Embedded OS Real-Time OS Aware Debugging Function for task-level debugging of real-time OS applications. [Standard feature of High-performance Embedded Workshop]
* Available for debugging with a simulator or an emulator.
Supported False Document False
Embedded OS Real-Time OS Aware Debugging Extension Function for task-level debugging of real-time OS applications with HI series OS or T-Kernel. [Debugging Extension]
* Optional product to extend an emulator debugger.
Supported False Tool News Document False
Device Driver Device Drivers Device drivers for Renesas MCUs. Supported False Tool News Document False
Embedded OS HI2000/3 Real-time OS for H8S Family µITRON3.0 Specification real-time OS for H8S Family Supported but discontinued False Tool News Document False

Disclaimer

The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.


End of content

Back To Top