H8S/2128, 2124
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
The H8S/2128 Series and H8S/2124 Series comprise high-performancemicrocomputers with the internal 32-bit H8S/2000 CPU core, and a set of on-chipsupporting functions required for system configuration.
The H8S/2000 CPU can execute basic instructions in one state.It has sixteeninternal 16-bit general registers with a 32-bit configuration and a concise andoptimized instruction set. The CPU can handle a 16-Mbyte linear address space(architecturally 4 Gbytes). Programs based on the high-level language C canalso be run efficiently.
Single-power-supply flash memory and mask ROM versions are available, providinga quick and flexible response to conditions from ramp-up through full-scalevolume production, even for applications with frequently changingspecifications.
On-chip peripheral functions include a 16-bit free-running timer module (FRT),8-bit timer module (TMR), watchdog timer module (WDT), two PWM timers (PWM andPWMX), a serial communication interface (SCI), A/D converter (ADC), and I/Oports. An I2 C bus interface (IIC) can also be incorporated as anoption.
An on-chip data transfer controller (DTC) is also provided, enabling high-speeddata transfer without CPU intervention.
The H8S/2128 Series has all the above on-chip supporting functions, and canalso be provided with an IIC module as an options. The H8S/2124 Seriescomprises reduced-function versions, with fewer TMR channels and no PWM, IIC,or DTC modules.
Use of the H8S/2128 or H8S/2124 Series enables compact, high-performancesystems to be implemented easily. The various timer functions and theirinterconnectability (timer connection), plus the interlinked operation of theI2C bus interface and data transfer controller (DTC), in particular,make these devices ideal for use in PC monitors. In addition, the combinationof flash and reduced-function versions is ideal for system applications inwhich on-chip program memory is essential to meet performance requirements,product start-up times are short, and program modifications may be necessaryafter end-product assembly.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
- 20 MHz/5 V, 10 MHz/3 V
- Standard instructions can be executed in 1 state.
- 20 MHz/5 V, 10 MHz/3 V
- On-chip memory
- H8S/2128 Group
- 128 kB /4 kB (H8S/2128F, H8S/2128S)
- 64 kB/2 kB (H8S/2127R, H8S/2127S)
- 32 kB/2 kB (H8S/2126R)
- H8S/2124 Group*
- 64 kB /2 kB (H8S/2122)
- 32 kB /2 kB (H8S/2120) Note:H8S/2128F is the flash version
- H8S/2128 Group
- Lineup includes versions with single power supply and on-chip flashmemory.
- Enhances the functions of the H8/300 series and supports a subclockoperating mode.
- Package PackageCode
- Pin compatible with H8/3297 Group
Key Applications:
Home appliances, digital still cameras, game machines,musical instruments,office automation equipment, PC peripherals (output, monitor), and powersources
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on the object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16 Mbytes
- Interrupts
- Internal: 29
- External: 4
- Bus controller
- External data bus width: 8 bits
- Peripheral functions
- Transfer controller (DTC): H8S/2128 Group
- 16-bit free-running timer module (FRT: 1 channel)
- 8-bit timer module: 2 ch (TMR0, TMR1)
- Timer connection and 8-bit timer module: 2 ch (TMRX, TMRY) Timer connection and TMRX provided in H8S/2128 Group
- Watchdog timer module (WDT): 2 ch
- 8-bit PWM timer module (PWM): H8S/2128 Group
- 14-bit PWM timer module (PWMX): H8S/2128 Group
- Serial communication interface (SCI: 2 channels, SCI0, SCI1)
- A/D converter
- 8-ch: H8S/2128 Group
- 16-ch (8ch + Enhancement 8ch): H8S/2124 Group
- Clock pulse generator
- I2C bus interface (IIC): 2 ch Option in H8S/2128 Series
- General I/O ports
- I/O pins: 43
- Input-only pins: 8
Product Lineup:
Loading...
Japan English