Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Spec

CPU H8S/2000 8Bit A/D
Converter
-
Max. Freq (MHz) 20 10Bit A/D
Converter
8
Subclock NO 12Bit
A/D Converter
-
Bit Size 16 16Bit A/D
Converter
-
Family H8S 8Bit D/A
Converter
-
Series H8S/2100 10Bit
D/A Converter
-
Group H8S/2128 12Bit
D/A Converter
-
Memory
Management
Unit
NO 16Bit D/A
Converter
-
Floating Point Unit NO Operating Ambient
Temperature Max
85
RAM
(KB)
2 Operating Ambient
Temperature Min
-40
Program
memory (KB)
32 CAN (Channels) -
Pin Count 64 Ethernet NO
Data Flash (KB) - USB HOST NO
ROM Type Mask ROM USB Function NO
Cache type - USB OTG -
Int. main oscillator freq 20 I2C-bus 2
PLL NO Ext. address bus -
RTC NO Ext. data bus (Bit) -
Operating
Voltage Max (V)
5.5 External
Interrupt Pins
4
Operating
Voltage Min
2.7 LCD
common/segment lines
-
Note1 - Low Voltage Detection NO
Note2 - Power-On Reset NO
I/O Ports CMOS I/O 40 DMAC -
On-Chip Debug NO EXDMAC -
8-bit Timer 4 CSI 0
16-bit Timer 1 UART 2
32-bit Timer - Lin -
Watchdog Timer 2 IEBus -
Other timer - Remarks On-chip 14-bit PWM timer 2ch,
8-bit PWM timer 16ch
PWM Output
(up to 8Bit)
- Application -
PWM Output
(Over 9-Bit)
- Production
Status
Mass Production
PWM Output 18(PWMX x 2, PWM x 16)

Order Information

Orderable Part No. Production Status. Packing Environmental remark
Please inquire.

Package & Packing

Package
Renesas code PRDP0064BB-A
Previous code DP-64S
JEITA code P-SDIP64-17x57.6-1.78
Name SDIP
Terminal count 64
Terminal pitch (mm) 1.78
Dimensions (mm) 17x57.6
Mass (g)
[Reference value]
8.8
Mounting height (mm)
[MAX]
5.08
Terminal material - Base Fe-Ni alloy
Terminal material - Surface Sn-Pb
Drawing Link prdp0064bb_a
Packing
Container
Tube No dry pack
mag0019
Packing
Tube No dry pack
mag-ND

End of content

Back To Top