Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

The H8S/2117 and H8S/2117R Groups enhance on the H8S/2116 Flash ROM and timer functions. These products incorporate an LPC interface in addition to the standard peripherals as well a single power supply Flash memory. A TLP-145 package has been added.

Key Features:

- A function-enhanced version of H8S/2116 -

Key Applications:

Notebook PCs, PC peripherals, and office equipment

General Functions

  • High-speed H8S/2600 central processing unit with 32-bit architecture
    • Upward-compatible with the H8/300 and H8/300H CPUs on an object level
    • Sixteen 16-bit general registers
    • Sixty-nine basic instructions
  • Interrupts
    • Internal: 63
    • External: 41
  • Various peripheral functions
    • Data transfer controller (DTC) 85ch
    • 8-bit PWM timer (PWM)
    • 14-bit PWM timer (PWMX)
    • 16-bit timer pulse unit (TPU)
    • 8-bit timer (TMR)
    • Watchdog timer (WDT)
    • Asynchronous or clocked synchronous serial communication interface (SCI)
    • I2C bus interface (IIC)
    • Keyboard buffer control unit (PS2)
    • LPC interface (LPC)
    • 10-bit A/D converter
    • H-UDI interface (H-UDI)
    • Clock pulse generator
  • General I/O ports
    • I/O pins: 112
    • Input-only pins: 13

Image

Product Lineup:

Loading...

6 matches
(1 to 6 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF R4F2117VBG20HV 8 160 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R4F2117RVBG20HV 8 160 176 3 Mass Production PLBG0176GA-A
(BP-176V)
PDF R4F2117VLP20HV 8 160 00 3 Mass Production PTLG0145JB-A
(TLP-145V)
PDF R4F2117RVLP20HV 8 160 00 3 Mass Production PTLG0145JB-A
(TLP-145V)
PDF R4F2117VTE20HV 8 160 144 3 Mass Production PTQP0144LC-A
(TFP-144V)
PDF R4F2117RVTE20HV 8 160 144 3 Mass Production PTQP0144LC-A
(TFP-144V)

End of content

Back To Top