H8S/2116
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
This H8S/2116 Group is a series of microcomputers (MCUs) made up of the H8S/2000 CPU with Renesas Electronics's original architecture as its core, and the peripheral functions required to configure a system. The H8S/2000 CPU has an internal 32-bit configuration, sixteen 16-bit general registers, and a simple and optimized instruction set for high-speed operation. The H8S/2000 CPU can handle a 16-Mbyte linear address space. The instruction set of the H8S/2000 CPU maintains upward compatibility at the object level with the H8/300 and H8/300H CPUs. This allows the transition from the H8/300, H8/300L, or H8/300H to the H8S/2000 CPU. This LSI is equipped with ROM, RAM, two kinds of PWM timers (PWM and PWMX), a 16-bit timer pulse unit (TPU), 8-bit timers (TMR), watchdog timer (WDT), serial communication interface (SCI), I2C bus interface (IIC), a keyboard buffer control units (PS2), an A/D converter, a LPC interface (LPC), and I/O ports as on-chip peripheral modules. A flash memory (F-ZTATTM*) is available for this LSI's 128 Kbytes ROM. The CPU and ROM are connected to a 16-bit bus, enabling byte data and word data to be accessed in a single state. This improves the instruction fetch and process speeds.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
- 8 MHz to 20 MHz/3.0 V to 3.6 V
- On-chip memory
- 128 kB / 8 KB
- Supports various power-down states
- Packages
PackageCodeBody sizePin pitchTQFP-144
(See Product Lineup.)PTQP0144LC-A (TFP-144V)
(See Product Lineup.)16.0 x 16.0 mm0.4mmLFBGA-176
(See Product Lineup.)PLBG0176GA-A (BP-176V)
(See Product Lineup.)13.0 x 13.0 mm 0.8mm
Key Applications:
Laptop PC , PC peripheral and Office automation equipment
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with the H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Interrupt
- Internal: 92
- External: 17
- Varioius peripheral functions
- Data transfer controller (DTC) 85ch
- 8-bit PWM timer (PWM)
- 14-bit PWM timer (PWMX)
- 16-bit timer pulse unit (TPU)
- 8-bit timer (TMR)
- Watchdog timer (WDT)
- Asynchronous or clocked synchronous serial communication interface (SCI)
- I2C bus interface (IIC)
- Keyboard buffer control unit (PS2)
- LPC interface (LPC)
- 10-bit A/D converter
- H-UDI interface (H-UDI)
- Clock pulse generator
- General I/O ports
- I/O pins: 112
- Input-only pins: 13
Product Lineup:
Loading...
Japan English