The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
This H8S/2114R Group is a series of microcomputers (MCUs) made up of theH8S/2000 CPU with Renesas Electronics’s exclusive architecture as the core, andthe peripheral functions required to configure a system.
The H8S/2000 CPU has an internal 32-bit configuration, sixteen 16-bit generalregisters, and a simple and optimized instruction set for high-speed operation.The H8S/2000 CPU can handle a 16-Mbyte linear address space. The instructionset of the H8S/2000 CPU maintains upward compatibility at the object level withthe H8/300 and H8/300H CPUs. This allows the transition from the H8/300,H8/300L, or H8/300H to the H8S/2000 CPU.
This LSI is equipped with ROM, RAM, two kinds of PWM timers (PWM and PWMX), a16-bit free running timer (FRT), a 16-bit timer pulse unit (TPU), 8-bit timers(TMR), watchdog timer (WDT), serial communication interface (SCI),I2C bus interface (IIC), a LPC interface (LPC), a keyboard buffercontrol units (KBU), an A/D converter, and I/O ports as on-chip peripheralmodules required for system configuration.
A data transfer controller (DTC) and LPC interface (LPC) are included as busmasters.
Flash memory is available for this LSI’s 1 Mbyte ROM. The CPU and ROM areconnected to a 16-bit bus, enabling byte data and word data to be accessed in asingle state. This improves the instruction fetch and process speeds.
Key Features:
- Operating frequency (MHz)/Supply voltage (V)
- 20 MHz/3.0 V to 3.6 V
- On-chip memory
- 1 MB/8 kB
- Supports on-chip debugger(E10A)
- PackagesPackageCodeSizePin pitch16.0 x 16.0 mm0.4mm
Key Applications:
Home appliances, digital still cameras,games, instruments, and officeautomation equipment
General Functions
- High-speed H8S/2000 central processing unit with 16-bit architecture
- Upward-compatible with H8/300 and H8/300H CPUs on an object level
- Sixteen 16-bit general registers
- 65 basic instructions
- Address space: 16M byte
- Interrupts
- Internal: 61
- External: 17
- Varioius peripheral functions
- Data transfer controller (DTC) 85 ch
- 8-bit PWM timer (PWM) 8 ch
- 14-bit PWM timer (PWMX) x 2 ch
- 16-bit timer pulse unit (TPU) x 1 ch
- 16-bit free-running timer (FRT)
- 8-bit timer (TMR) x 4 ch
- Watchdog timer (WDT) x 2 ch
- Asynchronous or clocked synchronous serial communication interface (SCI) x2 ch
- I2C bus interface (IIC) x 2 ch
- Keyboard buffer control unit (KBU)
- LPC interface (LPC)
- 10-bit A/D converter x 8 ch
- Boundary scan (JTAG)
- Clock pulse generator
- General I/O ports
- I/O pins: 106
- Input-only pins: 13
Product Lineup:
Loading...
Japan English