The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Product Overview:
The H8S/2113 Group products are upward-compatible with the H8S/2112 Group. In addition to expanded ROM/RAM and the additon of SSU, SCIF, and IIC module communication functions, FSI (SPI-FLASH interface), PS2 (keyboard buffer control unit), and BBR (battery backup RAM) functions have also been added. These products have single power supply flash memory.
Key Features:
Function-enhanced version of H8S/2112, 2112R
- H8S/2000 CPU
- High-speed operation: 3 V/20 MHz
- Single-state execution of basic instructions
- ROM/RAM
- H8S/2113 (128 KB/12KB)
- I/O ports (input/output)
- 114 (TQFP-144V, TLP-145)
- 130 (BP-176V)
- Small packages
PackageCodeBody sizePin pitchTQFP-144
(See Product Lineup.)TFP-144(PTQP0144LC-A)
(See Product Lineup.)16.0 x 16.0 mm0.4 mmLFBGA-176
(See Product Lineup.)LFBGA-176(PLBG0176GA)
(See Product Lineup.)13.0 x 13.0 mm 0.8 mm TLP-145
(See Product Lineup.)TLP-145(PTLG0145JB-A)
(See Product Lineup.)9.0 x 9.0 mm 0.65 mm
Key Applications:
Notebook PCs, PC peripherals, and office equipment
Product Lineup:
Loading...
Japan English