Lineup:
- H8/300 Series
-
The H8/300 Series are high-speed processors featuring powerful bit-manipulation instructions, ideally suited for realtime control applications.
H8/3217 Group |
H8/3297 Group |
H8/3337(H8/3337, H8/3397) Group |
H8/3437 Group
- H8/300H Series
-
H8/300H MCUs deal efficiently with high volumes of data using an embedded 512KB Flash microcomputer. High compatibility with the H8/300 allows greater efficiency, making them ideal command systems. The H8/300H family of microcontrollers are 16-bit MCUs integrated around original Renesas H8/300H CPU cores.
H8/3001 Group |
H8/3002 Group |
H8/3003 Group |
H8/3004(H8/3004, H8/3005) Group |
H8/3006(H8/3006, H8/3007) Group |
H8/3008 Group |
H8/3022(H8/3020, H8/3021, H8/3022) Group |
H8/3024(H8/3024, H8/3026) Group |
H8/3028(H8/3028, H8/3028F) Group |
H8/3029 Group |
H8/3032(H8/3030, H8/3031, H8/3032) Group |
H8/3035(H8/3033, H8/3034, H8/3035) Group |
H8/3039(H8/3036, H8/3037, H8/3038, H8/3039) Group |
H8/3042(H8/3040, H8/3041, H8/3042) Group |
H8/3048(H8/3044, H8/3045, H8/3047, H8/3048) Group |
H8/3048B Group |
H8/3052B Group |
H8/3062(H8/3060, H8/3061, H8/3062) Group |
H8/3067(H8/3065, H8/3066, H8/3067) Group |
H8/3068 Group |
H8/3069R Group
- H8/300H Tiny Series
-
The H8/300H Series is built around a 32-bit H8/300H CPU core with sixteen
16-bit registers, a concise, optimized instruction set designed for high-speed
operation, and a 16-Mbyte linear address space. For easy migration from the
H8/300 Series, the instruction set is upwards-compatible with the H8/300 Series
at the object-code level. Programs coded in the high-level language C can be
compiled to high-speed executable code. This manual gives details of the
H8/300H CPU instructions and can be used with all microcontrollers in the
H8/300H Series. For hardware details, refer to the relevant microcontroller
hardware manual.
H8/36109 Group |
H8/36077, H8/36079 Group |
H8/36087 Group |
H8/36064 Group |
H8/36049 Group |
H8/36037, H8/36057 Group |
H8/36014, H8/36024 Group |
H8/36912, H8/36902 Group |
H8/36094 Group |
H8/3694 Group |
H8/3687 Group |
H8/3672 Group |
H8/3664 Group
- H8/300L Series
-
The H8/300L Series is a series of single-chip microcomputers (MCU:
microcomputer unit), built around the high-speed H8/300L CPU and equipped with
peripheral system functions on-chip.
H8/3627 Group |
H8/3637 Group |
H8/3644 Group |
H8/3657 Group |
H8/3714 Group |
H8/3814 Group |
H8/3834 Group |
H8/3834U Group
|