Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Product Overview:

Within the H8/300L Series, the H8/3657 Group of microcomputers are equipped with a UART (Universal Asynchronous Receiver/Transmitter). Other on-chip peripheral functions include five timers, a 14-bit pulse width modulator (PWM), two serial communication interface channels, and an A/D converter. Together, these functions make the H8/3657 Group ideally suited for embedded applications in advanced control systems. The ZTAT™ versions of the H8/3657 come with user-programmable PROM.

Key Features:

  • General-purpose 80-pin microcomputer.
  • On-chip asynchronous SCI.
  • 2.2V low-voltage operation.
  • Improved I/O

Key Applications:

Consumer products such as air conditioners and refrigerators

Product Lineup:

Loading...

27 matches
(1 to 20 are displayed.)

Compare Document Part No RAM
(KB)
Program
memory (KB)
Pin Count Operating
Voltage Min
Production
Status
Package
Code
PDF HD6433652XXXF 1 16 80 2.2 Mass Production PRQP0080GD-B
(FP-80B)
PDF HD6433652XXXH 1 16 80 2.2 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433652XXXX 1 16 80 2.2 Mass Production PTQP0080JA-B
(TFP-80F)
PDF HD6433653XXXF 1 24 80 2.2 Mass Production PRQP0080GD-B
(FP-80B)
PDF HD6433653XXXH 1 24 80 2.2 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433653XXXW 1 24 80 2.2 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD6433653XXXX 1 24 80 2.2 Mass Production PTQP0080JA-B
(TFP-80F)
PDF HD6433654XXXF 1 32 80 2.2 Mass Production PRQP0080GD-B
(FP-80B)
PDF HD6433654XXXH 1 32 80 2.2 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433654XXXW 1 32 80 2.2 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD6433654XXXX 1 32 80 2.2 Mass Production PTQP0080JA-B
(TFP-80F)
PDF HD6433655XXXF 2 40 80 2.2 Mass Production PRQP0080GD-B
(FP-80B)
PDF HD6433655XXXH 2 40 80 2.2 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433655XXXW 2 40 80 2.2 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD6433655XXXX 2 40 80 2.2 Mass Production PTQP0080JA-B
(TFP-80F)
PDF HD6433656XXXF 2 48 80 2.2 Mass Production PRQP0080GD-B
(FP-80B)
PDF HD6433656XXXH 2 48 80 2.2 Mass Production PRQP0080JB-A
(FP-80A)
PDF HD6433656XXXW 2 48 80 2.2 Mass Production PTQP0080KC-A
(TFP-80C)
PDF HD6433656XXXX 2 48 80 2.2 Mass Production PTQP0080JA-B
(TFP-80F)
PDF HD6433657XXXF 2 60 80 2.2 Mass Production PRQP0080GD-B
(FP-80B)
Notes: *1:Selectable 8-bit timer x 2 channels, *2:Selectable 8-bit timer x 2 channels for either channel, *3:Guranteed 2.7V operation for A/D converter and 32 kHz external clock operation

End of content

Back To Top